Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKL-KB-1-ST-OD - Linear ball bearings KB-1-ST ISO Series 1, with steel jacket, without seals
MÄDLER
Drive Element
Linear Motion
ISO-Series 1
Linear Bearings ISO-Series 1
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_1/linearlager_iso_1/lager_kb-1-st_od.prj},{NB=64621414},{ARTNR=64621414},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Mantel aus Stahl, Kugelkäfig aus Kunststoff},{HW=Das Lager ist vor dem Einbau zu befetten.},{AUSF=DIN ISO 10285 Reihe 1 (Kompaktreihe) in hohe Qualität, geschlossen, ohne Dichtungen},{FW=14},{D=21},{C=28},{TZD=620},{TZS=520},{GEW=20.5},{CTN=84833032}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64620606
64620606
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
6
12
22
400
239
7.0
84833032
64620808
64620808
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
8
15
24
435
280
12.0
84833032
64621010
64621010
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
10
17
26
500
370
14.5
84833032
64621212
64621212
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
12
19
28
620
510
18.5
84833032
64621414
64621414
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
14
21
28
620
520
20.5
84833032
64621616
64621616
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
16
24
30
800
620
27.5
84833032
64622020
64622020
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
20
28
30
950
790
32.5
84833032
64622525
64622525
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
25
35
40
1990
1670
66.0
84833032
64623030
64623030
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
30
40
50
2800
2700
95.0
84833032
64624040
64624040
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
40
52
60
4400
4450
182.0
84833032
64625050
64625050
Steel
With steel jacket, Linear...
The bearing must be lubri...
DIN ISO 10285 series 1 (c...
50
62
70
5500
6300
252.0
84833032
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D