Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LFR-POLY - Idlers with One-Sided Flange, with Plain Bearing
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Idlers
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/laufraeder/laufrad_polyamid.prj},{NB=77540600},{ARTNR=77540600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyamid-Qualität},{AUSF=Laufrad aus Polyamid mit einseitigem Spurkranz},{B=62},{C=80},{H=26},{F=18},{G=30},{ND=35},{D=16},{TK=100},{GEW=0.090},{KB=6.5},{T1=2},{T2=0},{T3=0.0},{I=0.0},{J=0},{K=0},{L=0},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
B
B- Wheel Ø without Flange
[mm]
C
C - Wheel Ø with Flange
[mm]
H
H - Wheel Width with Flange
[mm]
F
F - Running Surface
[mm]
G
G - Hub Length Symmetric
[mm]
ND
ND - Hub-Ø
[mm]
D
D - Bore Ø
[mm]
TK
Wheel Load
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
77540500
77540500
White plastic
Polyamide quality
Impeller made of polyamid...
50
70
30
20
30
0
16
100
0.065
39269097
77540600
77540600
White plastic
Polyamide quality
Impeller made of polyamid...
62
80
26
18
30
35
16
100
0.090
39269097
77540900
77540900
White plastic
Polyamide quality
Impeller made of polyamid...
87
108
32
25
32
0
16
200
0.220
39269097
77541000
77541000
White plastic
Polyamide quality
Impeller made of polyamid...
100
120
45
32
40
50
20
280
0.360
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D