Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DL-DIN 505-L-GG-RG - Cap Bearings DIN 505 Version L, Material grey cast iron with red brass bush
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/stehlager/dl_din505_form_l.prj},{NB=62034000},{ARTNR=62034000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Gehäuse: Grauguss GG25 (GJL-250), Lagerschalen: Rotguss Rg7 (G-CuSn7ZnPb)},{AUSF=DIN 505 Form L, mit Rotguss-Lagerschalen},{D1=40},{A=180},{B1=50},{B3=45},{C=25},{D6=15},{D7=M12},{D8=M10},{H1=50},{H2=95},{H3=130},{M1=140},{M2=75},{GEW=2.30},{D2=6.350},{D3=4.200},{DD7=12},{DD8=10},{D9=8.380},{DW=14.600},{E1=21.606},{E2=13.377},{K=6.400},{L2=57.500},{SW=16.000},{X1=1.000},{PPATH=dl_din505_form_l_sbl.prj},{CTN=84833080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - D10
[mm]
A
a
[mm]
B1
b1
[mm]
B3
b3
[mm]
C
c
[mm]
D6
d6
[mm]
D7
d7
[mm]
D8
d8
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3 * - approx measure
[mm]
M1
m1
[mm]
M2
m2
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62032500
62032500
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
25
165
45
40
22
15
M12
M10
40
78
116
125
65
1.60
84833080
62033000
62033000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
30
165
45
40
22
15
M12
M10
40
78
116
125
65
1.60
84833080
62033500
62033500
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
35
180
50
45
25
15
M12
M10
50
95
130
140
75
2.30
84833080
62034000
62034000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
40
180
50
45
25
15
M12
M10
50
95
130
140
75
2.30
84833080
62034500
62034500
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
45
210
55
50
30
19
M16
M12
60
114
142
160
90
3.30
84833080
62035000
62035000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
50
210
55
50
30
19
M16
M12
60
114
142
160
90
3.30
84833080
62036000
62036000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
60
225
60
55
35
19
M16
M12
70
132
162
175
100
4.40
84833080
62037000
62037000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
70
270
65
60
40
24
M20
M16
80
154
192
210
120
7.10
84833080
62038000
62038000
Grey cast iron
Housing: Grey Cast Iron G...
DIN 505 form L, with red ...
80
290
75
70
45
24
M20
M16
90
170
206
230
130
10.20
84833080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D