Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-STL-UCP-GG - Ball Pillow Block Bearings UCP, Grey Cast Iron
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/k-stl_ucp.prj},{NB=62514000},{ARTNR=62514000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Gehäuse: Grauguss, Lagereinsatz: Wälzlagerstahl, Schmierung: Wälzlagerfett},{BZ=UCP 208},{D=40},{H=49.2},{A=178},{E=136},{B=52},{S1=17},{S2=21},{G=18},{W=97},{LUC=49.2},{NUC=19.0},{LTD=22.6},{LTS=15.7},{HW=Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl},{GEW=1.97},{TN=geh_k-stl_ucp_208},{TYP=1},{TYP1=1},{TYP2=1},{SNG=6},{GP=1},{LG=5.5},{T=6.3},{SNK=0.90},{W1=10},{W2=13.75},{R1=1.9},{R2=8},{H3=7.00},{H4=7.00},{BB=34},{B2=80},{ADA=101.6},{DFV=88.0},{S3=21.25},{S4=8.00},{S5=34.00},{TS5=9.5},{BAS=21.00},{RAS=26.5},{LD=80},{LBE=21},{PPATH=k-stl_ucp_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S1
s1
[mm]
S2
s2
[mm]
G
g
[mm]
W
w
[mm]
LUC
Z uc
[mm]
NUC
n uc
[mm]
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
[kN]
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
[kN]
HW
Note
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62511200
62511200
Grey cast iron
Housing: Grey cast iron, ...
UCP 201
12
30.2
127
95
38
13
19
14
62
31.0
12.7
9.9
6.2
The axial load rating is ...
0.61
84832000
62511500
62511500
Grey cast iron
Housing: Grey cast iron, ...
UCP 202
15
30.2
127
95
38
13
19
14
62
31.0
12.7
9.9
6.2
The axial load rating is ...
0.61
84832000
62511700
62511700
Grey cast iron
Housing: Grey cast iron, ...
UCP 203
17
30.2
127
95
38
13
19
14
62
31.0
12.7
9.9
6.2
The axial load rating is ...
0.61
84832000
62512000
62512000
Grey cast iron
Housing: Grey cast iron, ...
UCP 204
20
33.3
127
95
38
13
19
14
65
31.0
12.7
9.9
6.2
The axial load rating is ...
0.65
84832000
62512500
62512500
Grey cast iron
Housing: Grey cast iron, ...
UCP 205
25
36.5
140
105
38
13
19
15
71
34.1
14.3
10.8
7.0
The axial load rating is ...
0.79
84832000
62513000
62513000
Grey cast iron
Housing: Grey cast iron, ...
UCP 206
30
42.9
163
121
46
17
21
17
82
38.1
15.9
15.1
10.0
The axial load rating is ...
1.27
84832000
62513500
62513500
Grey cast iron
Housing: Grey cast iron, ...
UCP 207
35
47.6
167
127
47
17
21
18
92
42.9
17.5
19.9
13.7
The axial load rating is ...
1.56
84832000
62514000
62514000
Grey cast iron
Housing: Grey cast iron, ...
UCP 208
40
49.2
178
136
52
17
21
18
97
49.2
19.0
22.6
15.7
The axial load rating is ...
1.97
84832000
62514500
62514500
Grey cast iron
Housing: Grey cast iron, ...
UCP 209
45
54.0
189
146
54
17
21
21
105
49.2
19.0
25.2
17.8
The axial load rating is ...
2.27
84832000
62515000
62515000
Grey cast iron
Housing: Grey cast iron, ...
UCP 210
50
57.2
206
159
60
20
23
21
113
51.6
19.0
27.1
19.7
The axial load rating is ...
2.70
84832000
62515500
62515500
Grey cast iron
Housing: Grey cast iron, ...
UCP 211
55
63.5
217
171
59
20
25
24
123
55.6
22.2
33.4
29.2
The axial load rating is ...
3.02
84832000
62516000
62516000
Grey cast iron
Housing: Grey cast iron, ...
UCP 212
60
69.8
240
183
69
20
25
26
135
65.1
25.4
47.8
33.0
The axial load rating is ...
4.80
84832000
62516500
62516500
Grey cast iron
Housing: Grey cast iron, ...
UCP 213
65
76.2
263
203
68
25
30
28
149
65.1
25.4
44.0
40.0
The axial load rating is ...
5.14
84832000
62517000
62517000
Grey cast iron
Housing: Grey cast iron, ...
UCP 214
70
79.4
266
210
69
25
30
28
155
74.6
30.2
46.8
45.0
The axial load rating is ...
5.59
84832000
62517500
62517500
Grey cast iron
Housing: Grey cast iron, ...
UCP 215
75
82.6
273
217
74
25
30
28
163
77.8
33.3
50.9
49.3
The axial load rating is ...
6.47
84832000
62518000
62518000
Grey cast iron
Housing: Grey cast iron, ...
UCP 216
80
88.9
290
231
77
25
30
33
174
82.6
33.3
55.0
53.3
The axial load rating is ...
7.27
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D