lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-STL-TUCP-SW - Ball Pillow Block Bearings TUCP, Thermoplastic Housing black with Stainless Steel Bearing
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/k-stl_tucp_black.prj},{NB=62555125},{ARTNR=62555125},{D=25},{H=36.5},{A=140.5},{E=105},{B=38},{S1=11},{S2=14},{G=14.5},{W=71.0},{LUC=34.1},{NUC=14.3},{GTR=10.0},{GTA=8.1},{GEW=0.34},{TYP=1},{TYP1=1},{TYP2=1},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=0.05},{W1=10},{W2=12.50},{R1=1.6},{R2=6},{H3=5.00},{H4=7.50},{BB=26},{B2=56},{ADA=67.0},{DFV=55.0},{S3=16.25},{S4=5.50},{S5=32.50},{TS5=8.0},{BAS=14.50},{RAS=17.0},{LD=52},{LBE=17},{CTN=84832000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Gehäuse: Kunststoff Thermoplast PBT, schwarz, Lagereinsatz: Edelstahl 1.4125 (X105CrMo17, Schmierung: Lebensmittelfett FM 222},{BZ=TUCP 205},{TN=geh_k-stl_tucp_black_205}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S1
s1
[mm]
S2
s2
[mm]
G
g
[mm]
W
w
[mm]
LUC
Z uc
[mm]
NUC
n uc
[mm]
GTR
Housing Load Rating * radial - Maximum radial load if axial force = 0
[kN]
GTA
Housing Load Rating ** axial - Maximum axial load if radial force = 0
[kN]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62555112
62555112
Plastic black
Housing: Plastic Thermopl...
TUCP 201
12
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
7.7
5.0
0.30
84832000
62555115
62555115
Plastic black
Housing: Plastic Thermopl...
TUCP 202
15
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
7.7
5.0
0.30
84832000
62555117
62555117
Plastic black
Housing: Plastic Thermopl...
TUCP 203
17
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
7.7
5.0
0.30
84832000
62555120
62555120
Plastic black
Housing: Plastic Thermopl...
TUCP 204
20
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
7.7
5.0
0.28
84832000
62555125
62555125
Plastic black
Housing: Plastic Thermopl...
TUCP 205
25
36.5
140.5
105
38
11
14
14.5
71.0
34.1
14.3
10.0
8.1
0.34
84832000
62555130
62555130
Plastic black
Housing: Plastic Thermopl...
TUCP 206
30
42.9
163.0
121
46
14
18
17.8
84.0
38.1
15.9
10.6
5.8
0.52
84832000
62555135
62555135
Plastic black
Housing: Plastic Thermopl...
TUCP 207
35
47.6
170.0
127
48
14
18
18.0
94.5
42.9
17.5
10.8
7.5
0.73
84832000
62555140
62555140
Plastic black
Housing: Plastic Thermopl...
TUCP 208
40
49.2
184.0
137
54
14
18
19.5
99.0
49.2
19.0
11.1
8.5
1.00
84832000
62555145
62555145
Plastic black
Housing: Plastic Thermopl...
TUCP 209
45
54.0
192.0
146
54
17
20
23.0
106.0
49.2
19.0
11.4
9.0
1.15
84832000
62555150
62555150
Plastic black
Housing: Plastic Thermopl...
TUCP 210
50
57.2
206.0
159
60
17
20
23.0
114.0
51.6
19.0
11.8
9.6
1.34
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D