Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-SSUCFL-RF - Ball Flange Bearings SSUCFL, Stainless Steel
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_ssucfl.prj},{NB=62699125},{ARTNR=62699125},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahl 1.4301 (X5CrNi18-10), Lagereinsatz: Edelstahl 1.4125 ((X105CrMo17, Schmierung: Lebensmittelfett FM 222 },{BZ=SSUCFL 205},{D=25},{A=130},{B=68},{E=99.0},{I=16.0},{G=13.0},{L=27.0},{S=16},{ZUC=35.8},{NUC=14.3},{LTD=14.0},{LTS=7.9},{HW=Die axiale Tragzahl beträgt ca. 20% der radialen Tragzahl},{GEW=0.83},{TN=geh_k-fll_ssucfl_205},{TYP=2},{TYP1=2},{TYP2=2},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=0.75},{BD=11.70},{BB=31},{WN=3.4},{R=1.15},{DFV=60.0},{TDFV=2.50},{DFR1=61.2},{TDFR1=6.5},{DFR2=57.2},{TDFR2=1.0},{LD=52},{LBE=17},{PPATH=k-fll_ssucfl_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
A
a
[mm]
B
b
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
ZUC
Z uc
[mm]
NUC
n uc
[mm]
LTD
Bearing-Load Rating* dyn. C - Maximum radial load if axial force = 0
[kN]
LTS
Bearing-Load Rating* stat. C - Maximum radial load if axial force = 0
[kN]
HW
Note
ⁿ/ₐ
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62699112
62699112
Edelstahl
Housing: Stainless steel ...
SSUCFL 201
12
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
12.8
6.7
The axial load rating is ...
0.70
84832000
62699115
62699115
Edelstahl
Housing: Stainless steel ...
SSUCFL 202
15
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
12.8
6.7
The axial load rating is ...
0.68
84832000
62699117
62699117
Edelstahl
Housing: Stainless steel ...
SSUCFL 203
17
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
12.8
6.7
The axial load rating is ...
0.67
84832000
62699120
62699120
Edelstahl
Housing: Stainless steel ...
SSUCFL 204
20
113
60
90.0
15.0
11.0
25.5
12
33.3
12.7
12.8
6.7
The axial load rating is ...
0.65
84832000
62699125
62699125
Edelstahl
Housing: Stainless steel ...
SSUCFL 205
25
130
68
99.0
16.0
13.0
27.0
16
35.8
14.3
14.0
7.9
The axial load rating is ...
0.83
84832000
62699130
62699130
Edelstahl
Housing: Stainless steel ...
SSUCFL 206
30
148
80
117.0
18.0
13.0
31.0
16
40.2
15.9
19.5
11.3
The axial load rating is ...
1.26
84832000
62699135
62699135
Edelstahl
Housing: Stainless steel ...
SSUCFL 207
35
161
90
130.0
19.0
15.0
34.0
16
44.4
17.5
25.7
15.3
The axial load rating is ...
1.68
84832000
62699140
62699140
Edelstahl
Housing: Stainless steel ...
SSUCFL 208
40
175
100
144.0
21.0
15.0
36.0
16
51.2
19.0
29.5
18.2
The axial load rating is ...
2.25
84832000
62699145
62699145
Edelstahl
Housing: Stainless steel ...
SSUCFL 209
45
188
108
148.0
22.0
16.0
38.0
19
52.2
19.0
31.7
20.7
The axial load rating is ...
2.60
84832000
62699150
62699150
Edelstahl
Housing: Stainless steel ...
SSUCFL 210
50
197
115
157.0
22.0
16.0
40.0
19
54.6
19.0
35.1
23.2
The axial load rating is ...
2.99
84832000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D