Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KURO-MINI-306 - Mini Ball Transfer Units 306 with Plain Bearing, Screw-In-Version, Material black oxided finish
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/kugelrollen/mini-kugrolle_306.prj},{NB=65430621},{ARTNR=65430621},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Kugelpfanne: Kunststoff, Kugel: Stahl 100Cr6 gehärtet},{HW1=Mit Gleitlager und zum Einschrauben.},{HW2=* Bis 20°C. Die Tragzahl nimmt bei höheren Temperaturen linear ab und beträgt bei 90°C noch 60%.},{AUSF=306},{DW=4.5},{T05=10.83},{T15=3.61},{D=M10},{H=12.0},{S=1.1},{SW=2.0},{TA=0.58},{GEW=5},{DD=10},{SWT=2.0},{CTN=84313900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW1
Screw
ⁿ/ₐ
HW2
Screw
ⁿ/ₐ
AUSF
Screw
ⁿ/ₐ
DW
dw - Size
[mm]
T05
Load Rating* - at 0,5 m/s
[N]
T15
Load Rating* - at 1,5 m/s
[N]
D
[mm]
H
[mm]
S
s ≈
[mm]
SW
sw
[mm]
TA
Tightening torque
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65430601
65430601
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
2.5
3.34
1.11
M6
8.0
0.5
1.5
0.11
1
84313900
65430604
65430604
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
2.5
3.34
1.11
M6
16.0
0.5
1.5
0.11
3
84313900
65430611
65430611
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
3.5
6.55
2.18
M8
10.0
0.7
1.5
0.28
3
84313900
65430614
65430614
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
3.5
6.55
2.18
M8
20.0
0.7
1.5
0.28
7
84313900
65430621
65430621
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
4.5
10.83
3.61
M10
12.0
1.1
2.0
0.58
5
84313900
65430624
65430624
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
4.5
10.83
3.61
M10
25.0
1.1
2.0
0.58
13
84313900
65430631
65430631
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
6.5
22.60
7.53
M12
16.0
2.0
2.5
1.44
10
84313900
65430634
65430634
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
6.5
22.60
7.53
M12
35.0
2.0
2.5
1.44
27
84313900
65430641
65430641
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
8.5
38.64
12.88
M16
20.0
2.7
3.0
3.21
24
84313900
65430646
65430646
Steel, black oxide finish
Housing: Steel, black oxi...
With plain bearing and Sc...
* Up to 20°C. At higher t...
306
8.5
38.64
12.88
M16
50.0
2.7
3.0
3.21
71
84313900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D