Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KURO-374 - Ball Transfer Units 374, Solid Steel Housing, plain fit, with Tolerance Ring, Spring Loaded, Size 12,7 to 30, Material steel burnished
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/kugelrollen/kugelrolle_374.prj},{NB=65437415},{ARTNR=65437415},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Kugelpfanne: Stahl einsatzgehärtet, Kugel: Stahl 100Cr6 gehärtet},{HW=* Bohrungsmaß. Empfohlene Toleranz H9. },{AUSF=374},{DW=15.8},{C=600},{FSMAX=1100},{D=29.9},{DTR=30.5},{H=36},{H2=34.5},{HTR=10.5},{S=1.5},{GEW=0.130},{Z=20},{LT=12},{TT=0.400},{N=2.1},{SS=1.2},{ALB=2.0},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Screw
ⁿ/ₐ
AUSF
Screw
ⁿ/ₐ
DW
dw - Size
[mm]
C
Load Rating
[N]
FSMAX
Fs max
[N]
D
[mm]
DTR
D TR* - Bore size. Recommended bore tolerance: H9
[mm]
H
[mm]
H2
[mm]
HTR
hTR
[mm]
S
s
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65437412
65437412
Steel, black oxide finish
Housing: Steel, black oxi...
* Bore size. Recommended ...
374
12.7
400
900
23.9
24.5
30
28.5
10.5
1.5
0.070
83024900
65437415
65437415
Steel, black oxide finish
Housing: Steel, black oxi...
* Bore size. Recommended ...
374
15.8
600
1100
29.9
30.5
36
34.5
10.5
1.5
0.130
83024900
65437425
65437425
Steel, black oxide finish
Housing: Steel, black oxi...
* Bore size. Recommended ...
374
25.4
1000
1750
39.8
40.5
48
46.5
10.5
1.5
0.320
83024900
65437430
65437430
Steel, black oxide finish
Housing: Steel, black oxi...
* Bore size. Recommended ...
374
30.0
3350
5850
49.9
50.5
60
58.5
12.3
1.5
0.650
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D