Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KURO-370 - Ball Transfer Units 370, Solid Steel Housing, plain fit
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/kugelrollen/kugelrolle_370.prj},{NB=65437013},{ARTNR=65437013},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Gehäuse: Stahl mit KTL-Oxidationsschicht, Kugelpfanne: Stahl einsatzgehärtet, Kugel: Stahl 100Cr6 gehärtet},{AUSF=370},{DW=12.7},{C=500},{D=22.2},{H=22.2},{H1=3.8},{GEW=0.05},{ALB=2.0},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Screw
ⁿ/ₐ
DW
dw - Size
[mm]
C
Load Rating
[N]
D
[mm]
H
[mm]
H1
h1
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65437012
65437012
Steel
Housing: Steel, with KTL ...
370
12.7
500
20.0
20.0
3.8
0.04
83024900
65437013
65437013
Steel
Housing: Steel, with KTL ...
370
12.7
500
22.2
22.2
3.8
0.05
83024900
65437025
65437025
Steel
Housing: Steel, with KTL ...
370
25.4
2250
44.5
41.3
7.1
0.39
83024900
65437026
65437026
Steel
Housing: Steel, with KTL ...
370
25.4
3850
50.8
44.5
6.4
0.53
83024900
65437038
65437038
Steel
Housing: Steel, with KTL ...
370
38.1
11000
60.3
60.3
12.7
1.00
83024900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D