Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
A-DIN 115-GG25 - Clamp Couplings (Box couplings) DIN 115 Made from Cast Iron GG25, Version A, with Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
Coupling DIN 115
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/schk_din115/schk_din115.prj},{NB=60005000},{ARTNR=60005000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{AUSF=Form A: für gleiche Wellendurchmesser, mit Passfedernut},{DM=150},{D=50},{DA=130},{L=190},{DXL=6 x M12 x 50},{DZM=1300},{GEW=9.0},{AS=6},{GD=12},{GL=50},{FREI=36.0},{DMS=60},{ST=20.5},{BA=92},{WSU=10},{WSO=20},{PFB=14},{PFT2=3.8},{FASE=2},{TN=schku_din115_o_60005000},{PPATH=schku_din115_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
max. Torque
[Nm]
D
[mm]
DA
Da
[mm]
L
[mm]
DXL
Amount x d x l - Hexagon Screws DIN 931
[mm]
DZM
n max. - Speed
[1/min.]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
60002000
60002000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
25
20
85
100
4 x M10 x 30
1700
1.9
84836080
60002500
60002500
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
40
25
100
130
4 x M12 x 40
1500
4.5
84836080
60003000
60003000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
60
30
100
130
4 x M12 x 40
1500
4.2
84836080
60003500
60003500
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
80
35
110
160
6 x M12 x 50
1420
6.5
84836080
60004000
60004000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
100
40
110
160
6 x M12 x 50
1420
6.2
84836080
60004500
60004500
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
125
45
120
190
6 x M12 x 50
1350
8.5
84836080
60005000
60005000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
150
50
130
190
6 x M12 x 50
1300
9.0
84836080
60005500
60005500
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
500
55
150
220
6 x M16 x 60
1200
13.0
84836080
60006000
60006000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
850
60
150
220
6 x M16 x 60
1200
12.5
84836080
60006500
60006500
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
1250
65
170
250
6 x M16 x 60
1120
18.5
84836080
60007000
60007000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
1700
70
170
250
6 x M16 x 60
1120
17.0
84836080
60008000
60008000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
2500
80
190
280
8 x M16 x 60
1060
27.0
84836080
60009000
60009000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
3800
90
215
310
8 x M20 x 75
1000
41.0
84836080
60010000
60010000
Grey cast iron
Grey cast iron GG25
Version A: For shafts of ...
5400
100
250
350
8 x M20 x 90
920
63.0
84836080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D