Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MB-KPL-MCK-MCL - Metal Bellow Couplings MCK and MCL
MÄDLER
Drive Element
Couplings
Metal Bellow Couplings
Metal Bellow Couplings MCK and MCL
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/metall-balgkupplungen/m-bk_mck_mcl/me-bk_mck_mcl.prj},{NB=60156635},{ARTNR=60156635},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Naben Aluminium, Balg rostfreier Stahl},{AUSF=MCK},{DM=60},{B=35},{MAXB=35.0},{L1=79},{L2=29.0},{D=66},{SD=67},{MVW=±1.5},{MVR=±0.15},{MVA=±0.6},{DZ=8700},{VST=75000},{GEW=500},{SCHR=M8},{TA=30},{C=10.0},{H=23},{A=14.0},{B1=7.0},{G=2},{E=20},{LS=64},{DG=8.5},{DGEW=8},{PPATH=me-bk_mck_mcl_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
max. Torque
[Nm]
B
B - H7 1) - Bore / Standard bores
[mm]
MAXB
max. Bore 2) - Different bores (even one-sided) up to max bore as well feather keyways, available against surcharge
[mm]
L1
L1 ±2
[mm]
L2
[mm]
D
[mm]
SD
Breakdown-Ø - Screw head protrudes past D
[mm]
MVW
max. Misalignment Angular
[Grad]
MVR
max. Misalignment Radial
[mm]
MVA
max. Misalignment Axial
[mm]
DZ
max. Speed - recommended
[min-1]
VST
Torsional stiffness
[Nm/rad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60154610
60154610
Aluminium
Hubs aluminium, bellow st...
MCK
18
10
25.4
63
19.5
45
48
±1.5
±0.2
±0.5
12800
20000
200
84836080
60154611
60154611
Aluminium
Hubs aluminium, bellow st...
MCK
18
11
25.4
63
19.5
45
48
±1.5
±0.2
±0.5
12800
20000
200
84836080
60154614
60154614
Aluminium
Hubs aluminium, bellow st...
MCK
18
14
25.4
63
19.5
45
48
±1.5
±0.2
±0.5
12800
20000
200
84836080
60154619
60154619
Aluminium
Hubs aluminium, bellow st...
MCK
18
19
25.4
63
19.5
45
48
±1.5
±0.2
±0.5
12800
20000
200
84836080
60154624
60154624
Aluminium
Hubs aluminium, bellow st...
MCK
18
24
25.4
63
19.5
45
48
±1.5
±0.2
±0.5
12800
20000
200
84836080
60154625
60154625
Aluminium
Hubs aluminium, bellow st...
MCK
18
25
25.4
63
19.5
45
48
±1.5
±0.2
±0.5
12800
20000
200
84836080
60155610
60155610
Aluminium
Hubs aluminium, bellow st...
MCK
30
10
30.0
65
24.5
56
0
±1.5
±0.15
±0.6
10300
38000
270
84836080
60155611
60155611
Aluminium
Hubs aluminium, bellow st...
MCK
30
11
30.0
65
24.5
56
0
±1.5
±0.15
±0.6
10300
38000
270
84836080
60155614
60155614
Aluminium
Hubs aluminium, bellow st...
MCK
30
14
30.0
65
24.5
56
0
±1.5
±0.15
±0.6
10300
38000
270
84836080
60155619
60155619
Aluminium
Hubs aluminium, bellow st...
MCK
30
19
30.0
65
24.5
56
0
±1.5
±0.15
±0.6
10300
38000
270
84836080
60155624
60155624
Aluminium
Hubs aluminium, bellow st...
MCK
30
24
30.0
65
24.5
56
0
±1.5
±0.15
±0.6
10300
38000
270
84836080
60155625
60155625
Aluminium
Hubs aluminium, bellow st...
MCK
30
25
30.0
65
24.5
56
0
±1.5
±0.15
±0.6
10300
38000
270
84836080
60156614
60156614
Aluminium
Hubs aluminium, bellow st...
MCK
60
14
35.0
79
29.0
66
67
±1.5
±0.15
±0.6
8700
75000
500
84836080
60156619
60156619
Aluminium
Hubs aluminium, bellow st...
MCK
60
19
35.0
79
29.0
66
67
±1.5
±0.15
±0.6
8700
75000
500
84836080
60156624
60156624
Aluminium
Hubs aluminium, bellow st...
MCK
60
24
35.0
79
29.0
66
67
±1.5
±0.15
±0.6
8700
75000
500
84836080
60156628
60156628
Aluminium
Hubs aluminium, bellow st...
MCK
60
28
35.0
79
29.0
66
67
±1.5
±0.15
±0.6
8700
75000
500
84836080
60156632
60156632
Aluminium
Hubs aluminium, bellow st...
MCK
60
32
35.0
79
29.0
66
67
±1.5
±0.15
±0.6
8700
75000
500
84836080
60156635
60156635
Aluminium
Hubs aluminium, bellow st...
MCK
60
35
35.0
79
29.0
66
67
±1.5
±0.15
±0.6
8700
75000
500
84836080
60164610
60164610
Aluminium
Hubs aluminium, bellow st...
MCL
18
10
25.4
71
19.5
45
48
±2
±0.25
±0.5
12800
15000
200
84836080
60164611
60164611
Aluminium
Hubs aluminium, bellow st...
MCL
18
11
25.4
71
19.5
45
48
±2
±0.25
±0.5
12800
15000
200
84836080
60164614
60164614
Aluminium
Hubs aluminium, bellow st...
MCL
18
14
25.4
71
19.5
45
48
±2
±0.25
±0.5
12800
15000
200
84836080
60164619
60164619
Aluminium
Hubs aluminium, bellow st...
MCL
18
19
25.4
71
19.5
45
48
±2
±0.25
±0.5
12800
15000
200
84836080
60164624
60164624
Aluminium
Hubs aluminium, bellow st...
MCL
18
24
25.4
71
19.5
45
48
±2
±0.25
±0.5
12800
15000
200
84836080
60164625
60164625
Aluminium
Hubs aluminium, bellow st...
MCL
18
25
25.4
71
19.5
45
48
±2
±0.25
±0.5
12800
15000
200
84836080
60165610
60165610
Aluminium
Hubs aluminium, bellow st...
MCL
30
10
30.0
73
24.5
56
0
±2
±0.25
±1
10300
28000
270
84836080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D