Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZKR-STRD-98A-ROT - Spiders for Elastic Couplings, Standard Type, 98° Shore A, Material Polyurethane, red
MÄDLER
Drive Element
Couplings
Elastic Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/elastische_kupplungen/zahnkranz_standard_98.prj},{NB=60509842},{ARTNR=60509842},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff rot},{MAT=Polyurethan, Shorehärte 98°A (mittelhart), rot},{BG=42},{AD=95},{ZZ=8},{DMN=450.0},{DMM=900},{DMW=117.0},{TKN=3.2},{TKM=5},{GEW=70},{D1=45.0},{D2=76.00},{D3=60.0},{D4=53.0},{D5=95},{D6=46},{D7=6.0},{L1=20},{L2=2.00},{L3=15.92},{Z=8},{W1=45},{W2=22.5},{T1=0.28},{T2=0.40},{T3=0.42},{RA=36},{RB=1.5},{TN=ring_98_42},{XB1=0.0},{XB2=0.0},{XB3=0.00},{XB4=0.00},{XD1=0.0},{XB5=0.0},{LL2=0.0},{L4=0.000},{L5=0.000},{L6=0.000},{R=0.00},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
ⁿ/ₐ
AD
Outer-Ø
[mm]
ZZ
Number of teeth
ⁿ/ₐ
DMN
Nominal torque
[Nm]
DMM
max. Torque
[Nm]
DMW
Alternating torque
[Nm]
TKN
Torsional angle TKN / Nominal torque
[Grad]
TKM
Torsional angle TK max./ Peak torque
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60509814
60509814
Plastic red
Polyurethane, Shore hardn...
14
30
4
12.5
25
3.3
6.4
10
5
84836080
60509819
60509819
Plastic red
Polyurethane, Shore hardn...
19
40
6
17.0
34
4.4
3.2
5
7
84836080
60509824
60509824
Plastic red
Polyurethane, Shore hardn...
24
55
8
60.0
120
16.0
3.2
5
22
84836080
60509828
60509828
Plastic red
Polyurethane, Shore hardn...
28
65
8
160.0
320
42.0
3.2
5
32
84836080
60509838
60509838
Plastic red
Polyurethane, Shore hardn...
38
80
8
325.0
650
85.0
3.2
5
58
84836080
60509842
60509842
Plastic red
Polyurethane, Shore hardn...
42
95
8
450.0
900
117.0
3.2
5
70
84836080
60509848
60509848
Plastic red
Polyurethane, Shore hardn...
48
105
8
525.0
1050
137.0
3.2
5
98
84836080
60509855
60509855
Plastic red
Polyurethane, Shore hardn...
55
120
8
685.0
1370
178.0
3.2
5
120
84836080
60509865
60509865
Plastic red
Polyurethane, Shore hardn...
65
135
8
940.0
1880
244.0
3.2
5
210
84836080
60509875
60509875
Plastic red
Polyurethane, Shore hardn...
75
160
10
1920.0
3840
499.0
3.2
5
340
84836080
60509890
60509890
Plastic red
Polyurethane, Shore hardn...
90
200
10
3600.0
7200
936.0
3.2
5
700
84836080
60509895
60509895
Plastic red
Polyurethane, Shore hardn...
100
225
10
4950.0
9900
1287.0
3.2
5
900
84836080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D