Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MT-DORN-KURO-305 - Assembly Plugs for Mini Ball Transfer Units 305, Material Aluminium
MÄDLER
Drive Element
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/kugelrollen/md_mini-kugelr_305.prj},{NB=65430501},{ARTNR=65430501},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium},{HW=Für Mini-Kugelrolle 305.},{DW=6.5},{D2=13.5},{D3=8},{T=4.0},{A=24},{L=100},{GEW=116},{D4=19},{D4L=17.5},{CTN=82055980},{DIST=3.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Screw
ⁿ/ₐ
DW
dw - Ball Cup-Ø
[mm]
D2
[mm]
D3
[mm]
T
t min.
[mm]
A
Outer-Ø
[mm]
L
Length L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65430501
65430501
Aluminium
Aluminium
For ball transfer unit ty...
6.5
13.5
8
4.0
24
100
116
82055980
65430502
65430502
Aluminium
Aluminium
For ball transfer unit ty...
8.5
17.5
10
5.5
24
100
118
82055980
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D