lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-S-AL - Shaft Collars, Clamp Collars, Double-Split - Type S, Aluminium
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klr_ausf_s.prj},{NB=62366416S},{ARTNR=62366416S},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium, Schraube Edelstahl A2-70},{D1=16},{D2=34},{R=34.0},{B=8},{SDIN912=M3 x 10},{A=12.00},{GEW=16.3},{T=5.0},{H=3.4},{J=6},{D3=2.46},{D4=3.0},{F1=1},{S=1.2},{TN=get_klr_typ_s_ob_al_16},{PPATH=get_klr_typ_s_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
A
a
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62366405S
62366405S
Aluminium
Aluminium, Screw stainles...
5
25
27.3
6
M2.5 x 8
10.25
8.2
84839089
62366406S
62366406S
Aluminium
Aluminium, Screw stainles...
6
25
27.3
6
M2.5 x 8
10.25
8.1
84839089
62366408S
62366408S
Aluminium
Aluminium, Screw stainles...
8
25
27.3
6
M2.5 x 8
10.25
7.7
84839089
62366410S
62366410S
Aluminium
Aluminium, Screw stainles...
10
25
27.3
6
M2.5 x 8
10.25
7.3
84839089
62366412S
62366412S
Aluminium
Aluminium, Screw stainles...
12
25
27.3
6
M2.5 x 8
10.25
6.7
84839089
62366414S
62366414S
Aluminium
Aluminium, Screw stainles...
14
25
27.3
6
M2.5 x 8
10.25
6.1
84839089
62366415S
62366415S
Aluminium
Aluminium, Screw stainles...
15
34
34.0
8
M3 x 10
12.00
16.9
84839089
62366416S
62366416S
Aluminium
Aluminium, Screw stainles...
16
34
34.0
8
M3 x 10
12.00
16.3
84839089
62366420S
62366420S
Aluminium
Aluminium, Screw stainles...
20
35
37.3
8
M3 x 10
14.75
15.1
84839089
62366424S
62366424S
Aluminium
Aluminium, Screw stainles...
24
45
48.0
10
M4 x 12
19.00
33.0
84839089
62366425S
62366425S
Aluminium
Aluminium, Screw stainles...
25
45
48.0
10
M4 x 12
19.00
32.0
84839089
62366430S
62366430S
Aluminium
Aluminium, Screw stainles...
30
60
63.8
12
M5 x 14
26.00
72.7
84839089
62366432S
62366432S
Aluminium
Aluminium, Screw stainles...
32
60
63.8
12
M5 x 14
26.00
69.5
84839089
62366435S
62366435S
Aluminium
Aluminium, Screw stainles...
35
60
63.8
12
M5 x 14
26.00
64.4
84839089
62366438S
62366438S
Aluminium
Aluminium, Screw stainles...
38
60
63.8
12
M5 x 14
26.00
58.9
84839089
62366440S
62366440S
Aluminium
Aluminium, Screw stainles...
40
60
63.8
12
M5 x 14
26.00
54.9
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D