lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-GEWINDE - Shaft Collars, Clamp Collars with Thread, Double-Split, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klemmring_m_gew.prj},{NB=62393000},{ARTNR=62393000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schrauben mit Festigkeit 12.9},{G=M30},{P=3.50},{D2=54},{R=58.60},{B=15},{SDIN912=M6 x 18},{GEW=163},{TN=klr_o_get_m_gew_st_30},{GG=30},{A=21.5},{T=6.0},{DH=6.6},{SD=11},{D4=6},{D3=4.92},{F1=1.0},{S=1.6},{PPATH=klr_get_m_gew_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
G
G*
[mm]
P
Slope
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62390400
62390400
Steel, black oxide finish
Steel C45 black oxide fin...
M4
0.70
16
20.70
9
M3 x 8
10
84839089
62390500
62390500
Steel, black oxide finish
Steel C45 black oxide fin...
M5
0.80
16
20.70
9
M3 x 8
11
84839089
62390600
62390600
Steel, black oxide finish
Steel C45 black oxide fin...
M6
1.00
16
20.70
9
M3 x 8
11
84839089
62390800
62390800
Steel, black oxide finish
Steel C45 black oxide fin...
M8
1.25
18
22.40
9
M3 x 8
12
84839089
62391000
62391000
Steel, black oxide finish
Steel C45 black oxide fin...
M10
1.50
24
26.00
9
M3 x 10
22
84839089
62391200
62391200
Steel, black oxide finish
Steel C45 black oxide fin...
M12
1.75
28
31.80
11
M4 x 12
39
84839089
62391600
62391600
Steel, black oxide finish
Steel C45 black oxide fin...
M16
2.00
34
39.40
13
M5 x 14
63
84839089
62392000
62392000
Steel, black oxide finish
Steel C45 black oxide fin...
M20
2.50
40
46.40
15
M6 x 16
97
84839089
62392400
62392400
Steel, black oxide finish
Steel C45 black oxide fin...
M24
3.00
45
50.80
15
M6 x 16
117
84839089
62393000
62393000
Steel, black oxide finish
Steel C45 black oxide fin...
M30
3.50
54
58.60
15
M6 x 18
163
84839089
62399904
62399904
Stainless steel
Stainless steel 1.4305 (A...
M4
0.70
16
20.70
9
M3 x 8
10
84839089
62399905
62399905
Stainless steel
Stainless steel 1.4305 (A...
M5
0.80
16
20.70
9
M3 x 8
11
84839089
62399906
62399906
Stainless steel
Stainless steel 1.4305 (A...
M6
1.00
16
20.70
9
M3 x 8
11
84839089
62399908
62399908
Stainless steel
Stainless steel 1.4305 (A...
M8
1.25
18
22.40
9
M3 x 8
12
84839089
62399910
62399910
Stainless steel
Stainless steel 1.4305 (A...
M10
1.50
24
26.00
9
M3 x 10
22
84839089
62399912
62399912
Stainless steel
Stainless steel 1.4305 (A...
M12
1.75
28
31.80
11
M4 x 12
39
84839089
62399916
62399916
Stainless steel
Stainless steel 1.4305 (A...
M16
2.00
34
39.40
13
M5 x 14
63
84839089
62399920
62399920
Stainless steel
Stainless steel 1.4305 (A...
M20
2.50
40
46.40
15
M6 x 16
97
84839089
62399924
62399924
Stainless steel
Stainless steel 1.4305 (A...
M24
3.00
45
50.80
15
M6 x 16
117
84839089
62399930
62399930
Stainless steel
Stainless steel 1.4305 (A...
M30
3.50
54
58.60
15
M6 x 18
163
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D