lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-AL - Shaft Collars, Clamp Collars Double-Split, Diameter 3mm - 50mm, Aluminium
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klemmring_al.prj},{NB=62366420},{ARTNR=62366420},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium, Schrauben Edelstahl A2-70},{D1=20},{D2=40},{R=46.4},{B=15},{SDIN912=M6 x 16},{GEW=35},{PPATH=get_klr_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screws DIN 912
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62366403
62366403
Aluminium
Aluminium, Screws stainle...
3
16
20.7
9
M3 x 8
4
84839089
62366404
62366404
Aluminium
Aluminium, Screws stainle...
4
16
20.7
9
M3 x 8
4
84839089
62366405
62366405
Aluminium
Aluminium, Screws stainle...
5
16
20.7
9
M3 x 8
4
84839089
62366406
62366406
Aluminium
Aluminium, Screws stainle...
6
16
20.7
9
M3 x 8
3
84839089
62366407
62366407
Aluminium
Aluminium, Screws stainle...
7
18
22.4
9
M3 x 8
4
84839089
62366408
62366408
Aluminium
Aluminium, Screws stainle...
8
18
22.4
9
M3 x 8
4
84839089
62366409
62366409
Aluminium
Aluminium, Screws stainle...
9
24
26.0
9
M3 x 8
9
84839089
62366410
62366410
Aluminium
Aluminium, Screws stainle...
10
24
26.0
9
M3 x 8
8
84839089
62366411
62366411
Aluminium
Aluminium, Screws stainle...
11
28
31.8
11
M4 x 12
14
84839089
62366412
62366412
Aluminium
Aluminium, Screws stainle...
12
28
31.8
11
M4 x 12
13
84839089
62366413
62366413
Aluminium
Aluminium, Screws stainle...
13
30
33.9
11
M4 x 12
16
84839089
62366414
62366414
Aluminium
Aluminium, Screws stainle...
14
30
33.9
11
M4 x 12
15
84839089
62366415
62366415
Aluminium
Aluminium, Screws stainle...
15
34
39.4
13
M5 x 14
23
84839089
62366416
62366416
Aluminium
Aluminium, Screws stainle...
16
34
39.4
13
M5 x 14
22
84839089
62366417
62366417
Aluminium
Aluminium, Screws stainle...
17
36
41.2
13
M5 x 14
26
84839089
62366418
62366418
Aluminium
Aluminium, Screws stainle...
18
36
41.2
13
M5 x 14
24
84839089
62366419
62366419
Aluminium
Aluminium, Screws stainle...
19
40
46.4
15
M6 x 16
36
84839089
62366420
62366420
Aluminium
Aluminium, Screws stainle...
20
40
46.4
15
M6 x 16
35
84839089
62366421
62366421
Aluminium
Aluminium, Screws stainle...
21
42
48.1
15
M6 x 16
39
84839089
62366422
62366422
Aluminium
Aluminium, Screws stainle...
22
42
48.1
15
M6 x 16
37
84839089
62366423
62366423
Aluminium
Aluminium, Screws stainle...
23
45
50.8
15
M6 x 16
44
84839089
62366424
62366424
Aluminium
Aluminium, Screws stainle...
24
45
50.8
15
M6 x 16
42
84839089
62366425
62366425
Aluminium
Aluminium, Screws stainle...
25
45
50.8
15
M6 x 16
41
84839089
62366426
62366426
Aluminium
Aluminium, Screws stainle...
26
48
53.7
15
M6 x 18
48
84839089
62366428
62366428
Aluminium
Aluminium, Screws stainle...
28
48
53.7
15
M6 x 18
44
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D