Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRR-20B-1 - Sprockets KRR Made from Stainless Steel with One-Sided Hub, ISO 20 B-1, Pitch 1 1/4x3/4"
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRR, stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krr_rostfrei/krr_1_1-4x3-4.prj},{NB=10999113},{ARTNR=10999113},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{DINISO=ISO 20 B-1},{AUSF=KRR},{Z=13},{DA=147.8},{D=132.65},{ND=98},{B=20},{L=45},{GEW=3.30},{RD=19.05},{B1=18.5},{C=3.5},{R3=32},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
B
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10999112
10999112
Stainless steel
Stainless steel 1.4301 (A...
ISO 20 B-1
KRR
12
137.8
122.68
88
20
45
2.70
84839089
10999113
10999113
Stainless steel
Stainless steel 1.4301 (A...
ISO 20 B-1
KRR
13
147.8
132.65
98
20
45
3.30
84839089
10999115
10999115
Stainless steel
Stainless steel 1.4301 (A...
ISO 20 B-1
KRR
15
167.9
152.72
118
20
45
4.60
84839089
10999120
10999120
Stainless steel
Stainless steel 1.4301 (A...
ISO 20 B-1
KRR
20
218.1
202.98
120
25
50
7.00
84839089
10999125
10999125
Stainless steel
Stainless steel 1.4301 (A...
ISO 20 B-1
KRR
25
268.5
253.33
140
25
55
11.00
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D