Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRK-ISO083-KST - Sprockets KRK Made from Polyacetal Resin with One-Sided Hub, Die Cast, Pitch ISO 1/2 x 3/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRK, plastic
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krk_kunststoff/krk_1-2x3-16.prj},{NB=10351700},{ARTNR=10351700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal gespritzt},{DINISO=ISO 083},{AUSF=KRK},{Z=17},{DA=74.0},{D=69.1},{B=10},{ND=28},{L=19.4},{GEW=31},{RD=7.75},{B1=4},{C=1.3},{R3=13},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
ND
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10351300
10351300
White plastic
Polyacetal die cast
ISO 083
KRK
13
58.0
53.1
8
24
17.4
18
84839089
10351500
10351500
White plastic
Polyacetal die cast
ISO 083
KRK
15
66.0
61.1
8
24
17.4
23
84839089
10351700
10351700
White plastic
Polyacetal die cast
ISO 083
KRK
17
74.0
69.1
10
28
19.4
31
84839089
10351900
10351900
White plastic
Polyacetal die cast
ISO 083
KRK
19
82.0
77.2
10
28
19.4
37
84839089
10352100
10352100
White plastic
Polyacetal die cast
ISO 083
KRK
21
90.5
85.2
12
32
21.4
48
84839089
10352300
10352300
White plastic
Polyacetal die cast
ISO 083
KRK
23
98.5
93.3
12
32
21.4
56
84839089
10352500
10352500
White plastic
Polyacetal die cast
ISO 083
KRK
25
107.0
101.3
12
32
21.4
66
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D