Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-KRL-16B-1-ST - Plate wheels KRL ,ISO 16 B-1, Pitch 1“ x 17.02 mm
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Plate wheels KRL, without hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenradscheibe_krl_ohne_nabe/krl_1x17-02mm.prj},{NB=10822800},{ARTNR=10822800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kohlenstoffarmer Stahl, nicht härtbar},{DINISO=ISO 16 B-1},{AUSF=KRL},{Z=28},{DA=237.7},{D=226.85},{B=20},{GEW=4.67},{RD=15.88},{B1=16.2},{C=2.5},{R3=26},{H=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
10820800
10820800
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
8
77.0
66.37
14
0.31
84839089
10820900
10820900
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
9
85.0
74.27
14
0.38
84839089
10821000
10821000
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
10
93.0
82.19
15
0.53
84839089
10821100
10821100
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
11
99.5
90.14
15
0.62
84839089
10821200
10821200
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
12
109.0
98.14
15
0.78
84839089
10821300
10821300
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
13
117.0
106.12
15
0.94
84839089
10821400
10821400
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
14
125.0
114.15
15
1.09
84839089
10821500
10821500
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
15
133.0
122.17
15
1.26
84839089
10821600
10821600
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
16
141.0
130.20
19
1.41
84839089
10821700
10821700
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
17
149.0
138.22
19
1.62
84839089
10821800
10821800
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
18
157.0
146.28
19
1.85
84839089
10821900
10821900
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
19
165.2
154.33
19
2.04
84839089
10822000
10822000
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
20
173.0
162.38
19
2.30
84839089
10822100
10822100
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
21
181.2
170.43
20
2.59
84839089
10822200
10822200
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
22
189.3
178.48
20
2.84
84839089
10822300
10822300
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
23
197.5
186.53
20
3.12
84839089
10822400
10822400
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
24
205.5
194.59
20
3.37
84839089
10822500
10822500
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
25
213.5
202.66
20
3.92
84839089
10822600
10822600
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
26
221.6
210.72
20
4.13
84839089
10822700
10822700
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
27
229.6
218.79
20
4.34
84839089
10822800
10822800
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
28
237.7
226.85
20
4.67
84839089
10823000
10823000
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
30
254.0
243.00
20
5.43
84839089
10823200
10823200
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
32
270.0
259.13
25
6.35
84839089
10823400
10823400
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
34
287.0
275.28
25
6.97
84839089
10823500
10823500
Steel
Low-carbon steel, not har...
ISO 16 B-1
KRL
35
296.2
283.36
25
7.39
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D