Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 14-KW-42CRMO4 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Steel 42CrMo4
MÄDLER
Drive Element
Splined Shafts and Splined Hubs
Powered by
CAD모델 선택
{maedler/antriebselemente/keilwellen_und_keilnaben/kw_ae_diniso14_42crmo4.prj},{NB=64885300-KW 6x23x28x2000},{ARTNR=64885300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 42CrMo4, kaltgezogen},{PR=KW 6x23x28},{L=2000},{AN=6},{D=28},{D1=23},{B=6.0},{GEW=7.928},{CTN=84831095}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PR
Profile Designation
ⁿ/ₐ
L
Length L
[mm]
AN
Number of splines
ⁿ/ₐ
D
D -0.07 / -0.27
[mm]
D1
d -0.03 / -0.08
[mm]
B
b - 0 / -0.08
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64880200
64880200
Steel
Steel 42CrMo4, Cold Drawn
KW 6x11x14
1000
6
14
11
3.0
0.949
84831095
64880400
64880400
Steel
Steel 42CrMo4, Cold Drawn
KW 6x13x16
1000
6
16
13
3.5
1.287
84831095
64880500
64880500
Steel
Steel 42CrMo4, Cold Drawn
KW 6x16x20
1000
6
20
16
4.0
1.911
84831095
64880100
64880100
Steel
Steel 42CrMo4, Cold Drawn
KW 6x18x22
1000
6
22
18
5.0
2.453
84831095
64880600
64880600
Steel
Steel 42CrMo4, Cold Drawn
KW 6x21x25
1000
6
25
21
5.0
3.139
84831095
64880300
64880300
Steel
Steel 42CrMo4, Cold Drawn
KW 6x23x28
1000
6
28
23
6.0
3.964
84831095
64880700
64880700
Steel
Steel 42CrMo4, Cold Drawn
KW 6x26x32
1000
6
32
26
6.0
5.008
84831095
64880900
64880900
Steel
Steel 42CrMo4, Cold Drawn
KW 6x28x34
1000
6
34
28
7.0
5.816
84831095
64880800
64880800
Steel
Steel 42CrMo4, Cold Drawn
KW 8x32x38
1000
8
38
32
6.0
7.433
84831095
64881200
64881200
Steel
Steel 42CrMo4, Cold Drawn
KW 8x36x42
1000
8
42
36
7.0
9.302
84831095
64881000
64881000
Steel
Steel 42CrMo4, Cold Drawn
KW 8x42x48
1000
8
48
42
8.0
12.371
84831095
64881400
64881400
Steel
Steel 42CrMo4, Cold Drawn
KW 8x46x54
1000
8
54
46
9.0
15.300
84831095
64883200
64883200
Steel
Steel 42CrMo4, Cold Drawn
KW 6x11x14
1500
6
14
11
3.0
1.424
84831095
64883400
64883400
Steel
Steel 42CrMo4, Cold Drawn
KW 6x13x16
1500
6
16
13
3.5
1.931
84831095
64883500
64883500
Steel
Steel 42CrMo4, Cold Drawn
KW 6x16x20
1500
6
20
16
4.0
2.867
84831095
64883100
64883100
Steel
Steel 42CrMo4, Cold Drawn
KW 6x18x22
1500
6
22
18
5.0
3.680
84831095
64883600
64883600
Steel
Steel 42CrMo4, Cold Drawn
KW 6x21x25
1500
6
25
21
5.0
4.709
84831095
64883300
64883300
Steel
Steel 42CrMo4, Cold Drawn
KW 6x23x28
1500
6
28
23
6.0
5.946
84831095
64883700
64883700
Steel
Steel 42CrMo4, Cold Drawn
KW 6x26x32
1500
6
32
26
6.0
7.512
84831095
64883900
64883900
Steel
Steel 42CrMo4, Cold Drawn
KW 6x28x34
1500
6
34
28
7.0
8.724
84831095
64883800
64883800
Steel
Steel 42CrMo4, Cold Drawn
KW 8x32x38
1500
8
38
32
6.0
11.140
84831095
64884200
64884200
Steel
Steel 42CrMo4, Cold Drawn
KW 8x36x42
1500
8
42
36
7.0
13.950
84831095
64884000
64884000
Steel
Steel 42CrMo4, Cold Drawn
KW 8x42x48
1500
8
48
42
8.0
18.555
84831095
64884400
64884400
Steel
Steel 42CrMo4, Cold Drawn
KW 8x46x54
1500
8
54
46
9.0
22.950
84831095
64885200
64885200
Steel
Steel 42CrMo4, Cold Drawn
KW 6x11x14
2000
6
14
11
3.0
1.898
84831095
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D