Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-OW3-20-1:1 - Bevel gearbox OW3 version 20, ratio 1:1
MÄDLER
Drive Element
Bevel gears
Angular Drive with Plastic Bevel Gears
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/winkelgetriebe/krg_ow3_20.prj},{NB=41035720},{ARTNR=41035720},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Zinkdruckguss ZnAI4Cu1, Wellen: Edelstahl 1.4301 (V2A), Kegelräder: Polyacetal, weiß},{AUSF=Ausführung 20},{D1=10h6},{D=22},{E1=70.0},{E2=35.0},{E3=55},{H=37.5},{HM=20},{LE=90},{LW=30},{R=11.0},{S=7.0},{T=6},{MODUL=2.0},{MD=73.0},{GEW=1200},{CTN=84834023},{DD1=10},{PPATH=krg_ow3_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d
[mm]
D
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
H
H Ges
[mm]
HM
[mm]
LE
[mm]
LW
[mm]
R
[mm]
S
[mm]
T
[mm]
MODUL
Module
[mm]
MD
permissible Torque
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
41035710
41035710
Multi-material product
Housing: Zinc die-cast Zn...
Version 20
5h9
12
38.8
19.4
32
18.8
10
50
15
6.0
4.8
4
1.0
8.3
900
84834023
41035715
41035715
Multi-material product
Housing: Zinc die-cast Zn...
Version 20
8h9
18
56.8
28.4
45
28.2
15
70
20
9.0
5.8
5
1.5
29.0
100
84834023
41035720
41035720
Multi-material product
Housing: Zinc die-cast Zn...
Version 20
10h6
22
70.0
35.0
55
37.5
20
90
30
11.0
7.0
6
2.0
73.0
1200
84834023
41035725
41035725
Multi-material product
Housing: Zinc die-cast Zn...
Version 20
12h6
25
82.0
41.0
65
46.8
25
105
35
12.5
9.0
7
2.5
145.0
1300
84834023
41035730
41035730
Multi-material product
Housing: Zinc die-cast Zn...
Version 20
15h6
30
95.0
47.5
75
56.2
30
120
40
15.0
9.0
8
3.0
250.0
1500
84834023
41035735
41035735
Multi-material product
Housing: Zinc die-cast Zn...
Version 20
18h6
33
108.0
54.0
85
65.7
35
135
45
16.0
11.0
9
3.5
440.0
1680
84834023
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D