lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KR-2:1-KST - Bevel Gears Made from Plastic, Straight-Tooth System, Ratio 2:1
MÄDLER
Drive Element
Bevel gears
Bevel Gears Made from Plastic, Ratio 1:1 to 5:1
Powered by
CAD모델 선택
{maedler/antriebselemente/kegelraeder/kr_a_aze_u_plkt/kr_kst_i_2zu1.prj},{NB=35645700},{ARTNR=35645700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{HW=Die Kegelräder laufen nur paarweise im Übersetzungsverhältnis und bei gleichem Modul.},{US=2 : 1},{M=3.0},{Z=30},{DA=93.0},{D=90.0},{ND=45.0},{NL=19.0},{L1=34.2},{L=37.0},{S=29.2},{B=20.5},{BH9=18},{E=49.5},{MD=740.0},{GEW=136.0},{DK=0.00},{GK=0.00},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
US
Ratio
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
B
b
[mm]
BH9
B
[mm]
E
[mm]
MD
perm. Torque* - Basis for calculations see page 274
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
35555600
35555600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
1.0
15
16.8
15.0
12.2
10.6
17.0
17.0
11.5
6.6
5
26.4
12.0
2.4
84839089
35555700
35555700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
1.0
30
31.1
30.0
18.0
9.1
14.8
16.2
13.6
6.6
8
20.9
24.0
7.0
84839089
35575600
35575600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
1.5
15
25.4
22.5
17.0
11.5
22.8
22.8
13.8
10.5
8
35.8
43.0
7.5
84839089
35575700
35575700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
1.5
30
46.4
45.0
23.4
9.6
17.5
19.5
15.0
10.5
10
26.2
86.0
18.0
84839089
35605600
35605600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
2.0
15
33.6
30.0
22.5
11.8
26.0
27.0
14.5
14.6
10
44.2
107.0
13.3
84839089
35605700
35605700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
2.0
30
62.2
60.0
30.2
11.8
22.6
24.2
18.5
14.6
12
32.6
214.0
42.0
84839089
35615600
35615600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
2.5
15
42.0
37.5
26.5
13.0
29.6
31.2
16.4
17.3
12
53.3
209.0
23.6
84839089
35615700
35615700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
2.5
30
77.3
75.0
36.1
15.0
27.5
29.5
22.8
17.3
16
40.5
418.0
77.0
84839089
35645600
35645600
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
3.0
15
50.3
45.0
31.2
14.8
35.0
36.3
19.0
20.5
14
63.3
370.0
38.0
84839089
35645700
35645700
Plastic white
Polyacetal (Acetalic resi...
The bevel gears only run ...
2 : 1
3.0
30
93.0
90.0
45.0
19.0
34.2
37.0
29.2
20.5
18
49.5
740.0
136.0
84839089
35555601
35555601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
1.0
15
16.8
15.0
12.2
10.6
17.0
17.0
11.5
6.6
5
26.4
12.6
2.2
84839089
35555701
35555701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
1.0
30
31.1
30.0
18.0
9.1
14.8
16.2
13.6
6.6
8
20.9
25.0
6.3
84839089
35575601
35575601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
1.5
15
25.4
22.5
17.0
11.5
22.8
22.8
13.8
10.5
8
35.8
45.0
6.7
84839089
35575701
35575701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
1.5
30
46.4
45.0
23.4
9.6
17.5
19.5
15.0
10.5
10
26.2
90.0
16.2
84839089
35605601
35605601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
2.0
15
33.6
30.0
22.5
11.8
26.0
27.0
14.5
14.6
10
44.2
225.0
37.7
84839089
35605701
35605701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
2.0
30
62.2
60.0
30.2
11.8
22.6
24.2
18.5
14.6
12
32.6
112.0
11.9
84839089
35615601
35615601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
2.5
15
42.0
37.5
26.5
13.0
29.6
31.2
16.4
17.3
12
53.3
220.0
21.2
84839089
35615701
35615701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
2.5
30
77.3
75.0
36.1
15.0
27.5
29.5
22.8
17.3
16
40.5
439.0
69.1
84839089
35645601
35645601
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
3.0
15
50.3
45.0
31.2
14.8
35.0
36.3
19.0
20.5
14
63.3
389.0
34.1
84839089
35645701
35645701
Plastic ivory-colored
Polyketone (PK) nature, i...
The bevel gears only run ...
2 : 1
3.0
30
93.0
90.0
45.0
19.0
34.2
37.0
29.2
20.5
18
49.5
777.0
122.0
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D