Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STRUDAE-TS-AXIAL-SOFT - Profile Dampers TS, Axial, Soft Damping, Material Co-Polyester Elastomer
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Profile Dampers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/strukturdaempfer/strukturdaempfer_ts.prj},{NB=69115100},{ARTNR=69115100},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Co-Polyester Elastomer, Härte 40° Shore D},{AUSF=Dämpferstellung ausgefahren},{TYP=51-27},{W3=92.0},{W3MAX=114},{MHUB=27},{D=51},{D1=69},{D2=47},{L1=12},{L2=52},{M=M12},{GEW=95},{MM=12},{CTN=84879059},{D3=13.5},{D4=20},{D4L=40},{DK=18.0},{K=7.5},{SW=8.0},{SWT=6.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
TYP
Type
[mm]
W3
W3 1) - Max. energy capacity per cycle for continuous use
[Nm/Hub]
W3MAX
W3 max. 2) - For a single cycle, e.g. an emergency stop
[Nm/Hub]
MHUB
max. Stroke
[mm]
D
D - at extended position
[mm]
D1
d1 - at retracted position
[mm]
D2
d2
[mm]
L1
[mm]
L2
[mm]
M
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
69111400
69111400
Black plastic
Co-Polyester Elastomer, H...
Position extended
14-7
2.0
3
7
14
19
13
4
15
M4
3
84879059
69111800
69111800
Black plastic
Co-Polyester Elastomer, H...
Position extended
18-9
4.0
6
9
18
24
16
5
18
M5
6
84879059
69112000
69112000
Black plastic
Co-Polyester Elastomer, H...
Position extended
20-10
6.0
7
10
20
27
19
6
21
M6
9
84879059
69112600
69112600
Black plastic
Co-Polyester Elastomer, H...
Position extended
26-15
11.5
15
15
26
37
25
6
28
M6
16
84879059
69113200
69113200
Black plastic
Co-Polyester Elastomer, H...
Position extended
32-16
23.0
26
16
32
44
30
6
32
M6
21
84879059
69113500
69113500
Black plastic
Co-Polyester Elastomer, H...
Position extended
35-19
30.0
36
19
35
48
33
6
36
M6
28
84879059
69114000
69114000
Black plastic
Co-Polyester Elastomer, H...
Position extended
40-19
34.0
42
19
40
51
34
6
38
M6
31
84879059
69114100
69114100
Black plastic
Co-Polyester Elastomer, H...
Position extended
41-21
48.0
63
21
41
55
38
12
41
M12
60
84879059
69114400
69114400
Black plastic
Co-Polyester Elastomer, H...
Position extended
44-23
63.0
72
23
44
60
40
12
45
M12
70
84879059
69114800
69114800
Black plastic
Co-Polyester Elastomer, H...
Position extended
48-25
81.0
91
25
48
64
44
12
49
M12
80
84879059
69115100
69115100
Black plastic
Co-Polyester Elastomer, H...
Position extended
51-27
92.0
114
27
51
69
47
12
52
M12
95
84879059
69115400
69115400
Black plastic
Co-Polyester Elastomer, H...
Position extended
54-29
122.0
158
29
54
73
50
12
55
M12
105
84879059
69115800
69115800
Black plastic
Co-Polyester Elastomer, H...
Position extended
58-30
149.0
154
30
58
78
53
12
59
M12
132
84879059
69116100
69116100
Black plastic
Co-Polyester Elastomer, H...
Position extended
61-32
163.0
169
32
61
83
56
16
62
M16
203
84879059
69116400
69116400
Black plastic
Co-Polyester Elastomer, H...
Position extended
64-34
208.0
254
34
64
87
60
16
66
M16
232
84879059
69116800
69116800
Black plastic
Co-Polyester Elastomer, H...
Position extended
68-36
227.0
272
36
68
92
63
16
69
M16
248
84879059
69117500
69117500
Black plastic
Co-Polyester Elastomer, H...
Position extended
75-39
291.0
408
39
75
101
69
16
75
M16
301
84879059
69117800
69117800
Black plastic
Co-Polyester Elastomer, H...
Position extended
78-40
352.0
459
40
78
105
72
16
79
M16
339
84879059
69118200
69118200
Black plastic
Co-Polyester Elastomer, H...
Position extended
82-44
419.0
620
44
82
110
75
16
84
M16
346
84879059
69118400
69118400
Black plastic
Co-Polyester Elastomer, H...
Position extended
84-43
475.0
635
43
84
115
78
16
85
M16
402
84879059
69119000
69119000
Black plastic
Co-Polyester Elastomer, H...
Position extended
90-47
580.0
778
47
90
124
84
16
92
M16
490
84879059
69119500
69119500
Black plastic
Co-Polyester Elastomer, H...
Position extended
107-56
902.0
966
56
107
147
100
16
110
M16
733
84879059
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D