Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MGP-MGE-IG-VZ - Rubber-Metal Buffers MGE with one sided internal thread, Natural rubber / Steel zinc-plated
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/m-gp_mge_vz.prj},{NB=68510406},{ARTNR=68510406},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{D=40},{H=40.0},{G=M8},{L=8},{DB=205},{DB1=650},{GEW=73},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
DB
Pressure Load / Spring Load CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68510081
68510081
Black rubber
Elastomer: Natural rubber...
8
8.0
M3
3
33
36
1
40169991
68510101
68510101
Black rubber
Elastomer: Natural rubber...
10
10.0
M4
4
39
44
1
40169991
68510102
68510102
Black rubber
Elastomer: Natural rubber...
10
15.0
M4
4
14
44
2
40169991
68510151
68510151
Black rubber
Elastomer: Natural rubber...
15
10.0
M4
4
108
96
4
40169991
68510152
68510152
Black rubber
Elastomer: Natural rubber...
15
15.0
M4
4
76
96
5
40169991
68510153
68510153
Black rubber
Elastomer: Natural rubber...
15
15.0
M5
5
76
96
4
40169991
68510201
68510201
Black rubber
Elastomer: Natural rubber...
20
10.0
M6
6
155
170
7
40169991
68510202
68510202
Black rubber
Elastomer: Natural rubber...
20
11.0
M6
6
152
170
7
40169991
68510203
68510203
Black rubber
Elastomer: Natural rubber...
20
12.0
M6
6
154
170
8
40169991
68510204
68510204
Black rubber
Elastomer: Natural rubber...
20
13.5
M6
6
140
170
8
40169991
68510205
68510205
Black rubber
Elastomer: Natural rubber...
20
15.0
M6
6
137
170
9
40169991
68510206
68510206
Black rubber
Elastomer: Natural rubber...
20
20.0
M6
6
90
170
11
40169991
68510207
68510207
Black rubber
Elastomer: Natural rubber...
20
25.0
M6
6
82
170
12
40169991
68510251
68510251
Black rubber
Elastomer: Natural rubber...
25
10.0
M6
6
275
280
11
40169991
68510252
68510252
Black rubber
Elastomer: Natural rubber...
25
15.0
M6
6
255
280
14
40169991
68510253
68510253
Black rubber
Elastomer: Natural rubber...
25
20.0
M6
6
130
280
16
40169991
68510254
68510254
Black rubber
Elastomer: Natural rubber...
25
25.0
M6
6
101
280
19
40169991
68510256
68510256
Black rubber
Elastomer: Natural rubber...
25
30.0
M6
6
82
280
22
40169991
68510301
68510301
Black rubber
Elastomer: Natural rubber...
30
15.0
M8
8
290
400
21
40169991
68510302
68510302
Black rubber
Elastomer: Natural rubber...
30
17.0
M8
8
280
400
23
40169991
68510303
68510303
Black rubber
Elastomer: Natural rubber...
30
20.0
M8
8
205
400
25
40169991
68510304
68510304
Black rubber
Elastomer: Natural rubber...
30
25.0
M8
8
181
400
29
40169991
68510305
68510305
Black rubber
Elastomer: Natural rubber...
30
30.0
M8
8
122
400
33
40169991
68510306
68510306
Black rubber
Elastomer: Natural rubber...
30
40.0
M8
8
89
400
57
40169991
68510401
68510401
Black rubber
Elastomer: Natural rubber...
40
20.0
M8
8
342
650
44
40169991
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D