Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GMP-KP-A-VZ - Rubber-Metal Buffers KP, with external thread
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/g-mp_kp_ausf_a.prj},{NB=68504100},{ARTNR=68504100},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{AUSF=Ausführung A: mit Außengewinde},{D=35},{H=40},{G=M8},{L=20},{DB=27},{DB1=150},{GEW=45.0},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
[mm]
DB
Pressure Load / Spring Load CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68503000
68503000
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
10
10
M4
10
0
0
1.8
40169991
68503100
68503100
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
20
24
M6
18
15
60
11.0
40169991
68503500
68503500
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
30
36
M8
20
23
140
37.0
40169991
68504100
68504100
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
35
40
M8
20
27
150
45.0
40169991
68504500
68504500
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
50
58
M10
28
33
320
127.0
40169991
68505100
68505100
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
50
67
M8
36
40
400
136.0
40169991
68505500
68505500
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
75
89
M12
37
55
900
341.0
40169991
68506100
68506100
Black rubber
Elastomer: Natural rubber...
Type A: with threaded stu...
115
136
M16
42
75
1800
1042.0
40169991
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D