Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KDS-RF-A-N - Ball-Endced Thrust Screws Form A-N, Stainless
MÄDLER
Drive Element
Pressure Screws
Powered by
CAD모델 선택
{maedler/antriebselemente/druckschrauben/kugeldrschr_form_a-n.prj},{NB=65490812},{ARTNR=65490812},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Schraube: Edelstahl 1.4305 (V2A), Kugel: Edelstahl gehärtet},{HW=Belastbarkeit max. kN, nur bei statischer Belastung und nur Form A und B.},{AUSF=Form A-N: mit voller Kugel},{D1=M8},{NL=12},{D3=5},{L1=13.2},{L2=12},{KD=5.5},{SW=4.0},{KN=15},{GEW=3.20},{DD1=8},{CTN=73181535}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
NL
Nominal length
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
KD
Ball-Ø
[mm]
SW
[mm]
KN
* Max. Load Capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65490305
65490305
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M3
5
-
5.0
-
1.5
1.5
2.5
0.15
73181535
65490308
65490308
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M3
8
-
7.5
-
1.5
1.5
2.5
0.22
73181535
65490310
65490310
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M3
10
-
10.0
-
1.5
1.5
2.5
0.33
73181535
65490406
65490406
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M4
6
1.8
6.0
5.6
2.5
2.0
3.5
0.40
73181535
65490410
65490410
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M4
10
1.8
10.0
9.6
2.5
2.0
3.5
0.70
73181535
65490416
65490416
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M4
16
1.8
16.0
15.6
2.5
2.0
3.5
1.10
73181535
65490508
65490508
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M5
8
2.2
8.0
7.5
3.0
2.5
4.5
0.80
73181535
65490512
65490512
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M5
12
2.2
12.0
11.5
3.0
2.5
4.5
1.30
73181535
65490520
65490520
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M5
20
2.2
20.0
19.5
3.0
2.5
4.5
2.30
73181535
65490610
65490610
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M6
10
3
10.8
10
4.0
3.0
9
1.50
73181535
65490616
65490616
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M6
16
3
16.8
16
4.0
3.0
9
2.40
73181535
65490625
65490625
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M6
25
3
25.8
25
4.0
3.0
9
3.90
73181535
65490810
65490810
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M8
10
5
11.2
10
5.5
4.0
15
2.60
73181535
65490812
65490812
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M8
12
5
13.2
12
5.5
4.0
15
3.20
73181535
65490820
65490820
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M8
20
5
21.2
20
5.5
4.0
15
5.70
73181535
65490830
65490830
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M8
30
5
31.2
30
5.5
4.0
15
8.90
73181535
65491012
65491012
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M10
12
6
13.7
12
7.0
5.0
20
5.00
73181535
65491016
65491016
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M10
16
6
17.7
16
7.0
5.0
20
6.80
73181535
65491025
65491025
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M10
25
6
26.7
25
7.0
5.0
20
11.20
73181535
65491035
65491035
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M10
35
6
36.7
35
7.0
5.0
20
16.20
73181535
65491216
65491216
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M12
16
7
18.0
16
8.5
6.0
30
10.00
73181535
65491220
65491220
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M12
20
7
22.0
20
8.5
6.0
30
12.40
73181535
65491230
65491230
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M12
30
7
32.0
30
8.5
6.0
30
19.60
73181535
65491240
65491240
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M12
40
7
42.0
40
8.5
6.0
30
28.50
73181535
65491620
65491620
Stainless steel
Screw: Stainless steel 1....
Max. Load Capacity kN, on...
Type A-N: with full ball
M16
20
11
23.3
20
12.0
8.0
60
22.00
73181535
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D