Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ISO 4027-GE-STIFT-IS+SPITZE-A2 - Hexagon Socket Set Screws ISO 4027 (ex DIN 914) with Cone Point, Stainless
MÄDLER
Drive Element
DIN Parts
ISO-Standard 4027
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso4027/gewindestift_iso4027_rf.prj},{NB=61910610},{ARTNR=61910610},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl A2},{D=M6},{L=10},{G=90},{DT=1.50},{S=3.0},{GEW=1.39},{DD=6},{T=2.0},{CTN=73181535}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
G
γ
[Grad]
DT
dt max.
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61910305
61910305
Stainless steel
Stainless Steel A2
M3
5
90
0.75
1.5
0.17
73181535
61910308
61910308
Stainless steel
Stainless Steel A2
M3
8
90
0.75
1.5
0.29
73181535
61910404
61910404
Stainless steel
Stainless Steel A2
M4
4
120
1.00
2.0
0.18
73181535
61910405
61910405
Stainless steel
Stainless Steel A2
M4
5
120
1.00
2.0
0.26
73181535
61910406
61910406
Stainless steel
Stainless Steel A2
M4
6
90
1.00
2.0
0.34
73181535
61910408
61910408
Stainless steel
Stainless Steel A2
M4
8
90
1.00
2.0
0.50
73181535
61910410
61910410
Stainless steel
Stainless Steel A2
M4
10
90
1.00
2.0
0.66
73181535
61910412
61910412
Stainless steel
Stainless Steel A2
M4
12
90
1.00
2.0
0.82
73181535
61910416
61910416
Stainless steel
Stainless Steel A2
M4
16
90
1.00
2.0
1.14
73181535
61910420
61910420
Stainless steel
Stainless Steel A2
M4
20
90
1.00
2.0
1.46
73181535
61910505
61910505
Stainless steel
Stainless Steel A2
M5
5
120
1.25
2.5
0.37
73181535
61910506
61910506
Stainless steel
Stainless Steel A2
M5
6
120
1.25
2.5
0.49
73181535
61910508
61910508
Stainless steel
Stainless Steel A2
M5
8
90
1.25
2.5
0.73
73181535
61910510
61910510
Stainless steel
Stainless Steel A2
M5
10
90
1.25
2.5
0.97
73181535
61910512
61910512
Stainless steel
Stainless Steel A2
M5
12
90
1.25
2.5
1.21
73181535
61910516
61910516
Stainless steel
Stainless Steel A2
M5
16
90
1.25
2.5
1.69
73181535
61910520
61910520
Stainless steel
Stainless Steel A2
M5
20
90
1.25
2.5
2.17
73181535
61910525
61910525
Stainless steel
Stainless Steel A2
M5
25
90
1.25
2.5
2.77
73181535
61910606
61910606
Stainless steel
Stainless Steel A2
M6
6
120
1.50
3.0
0.69
73181535
61910608
61910608
Stainless steel
Stainless Steel A2
M6
8
90
1.50
3.0
1.04
73181535
61910610
61910610
Stainless steel
Stainless Steel A2
M6
10
90
1.50
3.0
1.39
73181535
61910612
61910612
Stainless steel
Stainless Steel A2
M6
12
90
1.50
3.0
1.74
73181535
61910616
61910616
Stainless steel
Stainless Steel A2
M6
16
90
1.50
3.0
2.44
73181535
61910620
61910620
Stainless steel
Stainless Steel A2
M6
20
90
1.50
3.0
3.14
73181535
61910625
61910625
Stainless steel
Stainless Steel A2
M6
25
90
1.50
3.0
4.02
73181535
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D