Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-T10-AL - Timing Bars, for Timing Belts Profile T, Profil T 10, Material Aluminium
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/t-profil/zahnwelle_t_10.prj},{NB=16492500},{ARTNR=16492500},{ARTNR1=16010219},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{BZ=AL 160 T10/25-0},{Z=25},{DE=77.72},{L1=160},{L=160},{GEW=1.84},{ZTL=10},{OZB=6.57},{ZT=3.4},{R1=0.8},{R2=0.6},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16491000
16491000
16010206
Aluminium
Aluminium similar to EN A...
AL 160 T10/10-0
10
29.97
140
140
0.22
84835080
16491100
16491100
16010207
Aluminium
Aluminium similar to EN A...
AL 160 T10/11-0
11
33.15
140
140
0.29
84835080
16491200
16491200
16010208
Aluminium
Aluminium similar to EN A...
AL 160 T10/12-0
12
36.34
140
140
0.34
84835080
16491300
16491300
16010209
Aluminium
Aluminium similar to EN A...
AL 160 T10/13-0
13
39.52
140
140
0.42
84835080
16491400
16491400
16010210
Aluminium
Aluminium similar to EN A...
AL 160 T10/14-0
14
42.70
160
160
0.55
84835080
16491500
16491500
16010211
Aluminium
Aluminium similar to EN A...
AL 160 T10/15-0
15
45.89
160
160
0.64
84835080
16491600
16491600
16010212
Aluminium
Aluminium similar to EN A...
AL 160 T10/16-0
16
49.07
160
160
0.74
84835080
16491700
16491700
16010213
Aluminium
Aluminium similar to EN A...
AL 160 T10/17-0
17
52.25
160
160
0.85
84835080
16491800
16491800
16010214
Aluminium
Aluminium similar to EN A...
AL 160 T10/18-0
18
55.44
160
160
0.96
84835080
16491900
16491900
16010216
Aluminium
Aluminium similar to EN A...
AL 160 T10/19-0
19
58.62
160
160
1.07
84835080
16492000
16492000
16010216
Aluminium
Aluminium similar to EN A...
AL 160 T10/20-0
20
61.80
160
160
1.20
84835080
16492100
16492100
16010217
Aluminium
Aluminium similar to EN A...
AL 160 T10/21-0
21
64.99
160
160
1.29
84835080
16492200
16492200
10610218
Aluminium
Aluminium similar to EN A...
AL 160 T10/22-0
22
68.17
160
160
1.43
84835080
16492300
16492300
16010313
Aluminium
Aluminium similar to EN A...
AL 160 T10/23-0
23
71.35
160
160
1.58
84835080
16492400
16492400
16010343
Aluminium
Aluminium similar to EN A...
AL 160 T10/24-0
24
74.53
160
160
1.73
84835080
16492500
16492500
16010219
Aluminium
Aluminium similar to EN A...
AL 160 T10/25-0
25
77.72
160
160
1.84
84835080
16492600
16492600
16010220
Aluminium
Aluminium similar to EN A...
AL 160 T10/26-0
26
80.90
160
160
2.05
84835080
16492700
16492700
16010221
Aluminium
Aluminium similar to EN A...
AL 160 T10/27-0
27
84.08
160
160
2.16
84835080
16492800
16492800
16010222
Aluminium
Aluminium similar to EN A...
AL 160 T10/28-0
28
87.27
160
160
2.39
84835080
16492900
16492900
16010223
Aluminium
Aluminium similar to EN A...
AL 160 T10/29-0
29
90.45
160
160
2.51
84835080
16493000
16493000
16010223
Aluminium
Aluminium similar to EN A...
AL 160 T10/30-0
30
93.63
160
160
2.76
84835080
16493200
16493200
16010224
Aluminium
Aluminium similar to EN A...
AL 160 T10/32-0
32
100.00
160
160
3.18
84835080
16493400
16493400
16010323
Aluminium
Aluminium similar to EN A...
AL 160 T10/34-0
34
106.37
160
160
3.61
84835080
16493600
16493600
16010225
Aluminium
Aluminium similar to EN A...
AL 160 T10/36-0
36
112.73
160
160
4.06
84835080
16493800
16493800
16010327
Aluminium
Aluminium similar to EN A...
AL 160 T10/38-0
38
119.10
160
160
4.62
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D