lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-AT3-BR6-AL - AT Pulleys, Pitch 3 mm Made from Aluminium, Timing Belt Width 6mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile AT
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/at-profil/zrr_at3_breite6.prj},{NB=16322800},{ARTNR=16322800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A, Bordscheiben Stahl verzinkt},{BZ=16 AT3/28-2},{ZRB=6},{Z=28},{AUSF=1F},{AZ=26.33},{AB=32.00},{D=26.74},{ND=16},{B1=10},{L=16},{B=6},{GEW=19},{ZTL=3},{ZB=1.65},{ZT=1.0},{R1=0.2},{R2=0.25},{BB=1.0},{KD=28.0},{ID=21.5},{TYP=1},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
[mm]
ZRB
Timing Belt width
[mm]
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
B1
b
[mm]
L
[mm]
B
B - H7
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16321500
16321500
Aluminium
Aluminium similar to EN A...
16 AT3/15-2
6
15
1F
13.91
18.00
14.32
10
10
16
4
6
84835080
16321600
16321600
Aluminium
Aluminium similar to EN A...
16 AT3/16-2
6
16
1F
14.87
18.00
15.28
10
10
16
4
7
84835080
16321700
16321700
Aluminium
Aluminium similar to EN A...
16 AT3/17-2
6
17
1F
15.82
19.50
16.23
10
10
16
4
8
84835080
16321800
16321800
Aluminium
Aluminium similar to EN A...
16 AT3/18-2
6
18
1F
16.78
22.00
17.19
12
10
16
4
8
84835080
16321900
16321900
Aluminium
Aluminium similar to EN A...
16 AT3/19-2
6
19
1F
17.73
23.00
18.14
12
10
16
4
9
84835080
16322000
16322000
Aluminium
Aluminium similar to EN A...
16 AT3/20-2
6
20
1F
18.69
24.00
19.10
14
10
16
4
10
84835080
16322200
16322200
Aluminium
Aluminium similar to EN A...
16 AT3/22-2
6
22
1F
20.60
25.00
21.01
14
10
16
6
12
84835080
16322400
16322400
Aluminium
Aluminium similar to EN A...
16 AT3/24-2
6
24
1F
22.51
28.00
22.92
14
10
16
6
14
84835080
16322500
16322500
Aluminium
Aluminium similar to EN A...
16 AT3/25-2
6
25
1F
23.46
28.00
23.87
16
10
16
6
15
84835080
16322600
16322600
Aluminium
Aluminium similar to EN A...
16 AT3/26-2
6
26
1F
24.42
30.00
24.83
16
10
16
6
16
84835080
16322700
16322700
Aluminium
Aluminium similar to EN A...
16 AT3/27-2
6
27
1F
25.37
32.00
25.78
16
10
16
6
17
84835080
16322800
16322800
Aluminium
Aluminium similar to EN A...
16 AT3/28-2
6
28
1F
26.33
32.00
26.74
16
10
16
6
19
84835080
16323000
16323000
Aluminium
Aluminium similar to EN A...
16 AT3/30-2
6
30
1F
28.24
35.00
28.65
20
10
16
6
21
84835080
16323200
16323200
Aluminium
Aluminium similar to EN A...
16 AT3/32-2
6
32
1F
30.15
36.00
30.56
20
10
16
6
24
84835080
16323600
16323600
Aluminium
Aluminium similar to EN A...
16 AT3/36-2
6
36
1F
33.97
42.00
34.38
22
10
16
6
30
84835080
16324000
16324000
Aluminium
Aluminium similar to EN A...
16 AT3/40-2
6
40
1F
37.79
43.00
38.20
26
10
16
6
37
84835080
16324200
16324200
Aluminium
Aluminium similar to EN A...
16 AT3/40-2
6
42
1F
39.70
47.00
40.11
26
10
16
6
40
84835080
16324400
16324400
Aluminium
Aluminium similar to EN A...
16 AT3/44-0
6
44
2
41.61
0.00
42.02
30
10
16
6
44
84835080
16324500
16324500
Aluminium
Aluminium similar to EN A...
16 AT3/45-0
6
45
2
42.56
0.00
42.97
30
10
16
6
46
84835080
16324800
16324800
Aluminium
Aluminium similar to EN A...
16 AT3/48-0
6
48
2
45.43
0.00
45.84
34
10
16
6
52
84835080
16326000
16326000
Aluminium
Aluminium similar to EN A...
16 AT3/60-0
6
60
2
56.89
0.00
57.30
38
10
16
6
80
84835080
16327200
16327200
Aluminium
Aluminium similar to EN A...
16 AT3/72-0
6
72
2
68.34
0.00
68.75
50
10
16
6
114
84835080
16328400
16328400
Aluminium
Aluminium similar to EN A...
16 AT3/84-0
6
84
2
79.80
0.00
80.21
50
10
16
8
164
84835080
16329600
16329600
Aluminium
Aluminium similar to EN A...
16 AT3/96-0
6
96
2
91.26
0.00
91.67
65
10
16
8
229
84835080
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D