Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-AT5-AL - Timing Bars, for Timing Belts Profile T, Profil AT 5, Material Aluminium
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile AT
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/at-profil/zahnwelle_at_5.prj},{NB=16692800},{ARTNR=16692800},{ARTNR1=16010210},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{BZ=AL 160 AT5/28-0},{Z=28},{DE=43.34},{L1=160},{L=160},{GEW=0.60},{ZTL=5},{ZB=2.7},{ZT=1.1},{R1=0.70},{R2=0.4},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16691200
16691200
16010202
Aluminium
Aluminium similar to EN A...
AL 140 AT5/12-0
12
17.88
140
140
0.08
84835080
16691300
16691300
16010203
Aluminium
Aluminium similar to EN A...
AL 140 AT5/13-0
13
19.47
140
140
0.10
84835080
16691400
16691400
16010203
Aluminium
Aluminium similar to EN A...
AL 140 AT5/14-0
14
21.06
140
140
0.12
84835080
16691500
16691500
16010204
Aluminium
Aluminium similar to EN A...
AL 140 AT5/15-0
15
22.65
140
140
0.14
84835080
16691600
16691600
16010205
Aluminium
Aluminium similar to EN A...
AL 140 AT5/16-0
16
24.24
140
140
0.15
84835080
16691700
16691700
16010205
Aluminium
Aluminium similar to EN A...
AL 160 AT5/17-0
17
25.84
160
160
0.18
84835080
16691800
16691800
16010205
Aluminium
Aluminium similar to EN A...
AL 160 AT5/18-0
18
27.43
160
160
0.20
84835080
16691900
16691900
16010206
Aluminium
Aluminium similar to EN A...
AL 160 AT5/19-0
19
29.02
160
160
0.23
84835080
16692000
16692000
16010206
Aluminium
Aluminium similar to EN A...
AL 160 AT5/20-0
20
30.61
160
160
0.30
84835080
16692100
16692100
16010207
Aluminium
Aluminium similar to EN A...
AL 160 AT5/21-0
21
32.30
160
160
0.33
84835080
16692200
16692200
16010207
Aluminium
Aluminium similar to EN A...
AL 160 AT5/22-0
22
33.79
160
160
0.36
84835080
16692300
16692300
16010208
Aluminium
Aluminium similar to EN A...
AL 160 AT5/23-0
23
35.39
160
160
0.40
84835080
16692400
16692400
16010208
Aluminium
Aluminium similar to EN A...
AL 160 AT5/24-0
24
36.98
160
160
0.44
84835080
16692500
16692500
16010209
Aluminium
Aluminium similar to EN A...
AL 160 AT5/25-0
25
38.57
160
160
0.47
84835080
16692600
16692600
16010209
Aluminium
Aluminium similar to EN A...
AL 160 AT5/26-0
26
40.16
160
160
0.51
84835080
16692700
16692700
16010210
Aluminium
Aluminium similar to EN A...
AL 160 AT5/27-0
27
41.75
160
160
0.55
84835080
16692800
16692800
16010210
Aluminium
Aluminium similar to EN A...
AL 160 AT5/28-0
28
43.34
160
160
0.60
84835080
16693000
16693000
16010211
Aluminium
Aluminium similar to EN A...
AL 160 AT5/30-0
30
46.53
160
160
0.69
84835080
16693200
16693200
16010212
Aluminium
Aluminium similar to EN A...
AL 160 AT5/32-0
32
49.71
160
160
0.81
84835080
16693400
16693400
16010214
Aluminium
Aluminium similar to EN A...
AL 160 AT5/34-0
34
52.89
160
160
0.90
84835080
16693600
16693600
16010215
Aluminium
Aluminium similar to EN A...
AL 160 AT5/36-0
36
56.08
160
160
1.02
84835080
16693800
16693800
16010216
Aluminium
Aluminium similar to EN A...
AL 160 AT5/38-0
38
59.26
160
160
1.14
84835080
16694000
16694000
16010216
Aluminium
Aluminium similar to EN A...
AL 160 AT5/40-0
40
62.44
160
160
1.28
84835080
16694200
16694200
16010217
Aluminium
Aluminium similar to EN A...
AL 160 AT5/42-0
42
65.63
160
160
1.41
84835080
16694400
16694400
16010218
Aluminium
Aluminium similar to EN A...
AL 160 AT5/44-0
44
68.81
160
160
1.55
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D