Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN950-AL-B/G-N/G-ZYLG - Spoked Handwheels DIN 950 AL with Smooth Rim and Slanted Spokes, with threaded lug
MÄDLER
Drive Element
DIN Parts
DIN-Standard 950
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din950/s-hr_din950_m_gwa_al.prj},{NB=67013200},{ARTNR=67013200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium, Radkranz geschliffen und hochglanzpoliert},{HW=Der passende Ballengriff muss separat bestellt werden.},{AUSF=B/G: ohne Passfedernut / 5 Speichen},{D1=315},{D2=26},{D3=56.0},{L1=56},{L2=33},{GEW=2.46},{ARTNR1=66233200},{ARTNR2=66333200},{AUSF1=0},{NNB=0},{NT=0.0},{GE=12},{SPI=43.0},{SPA=31.5},{RR=132.0},{D6=291.25},{D4=20},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3* - Hub-Ø bigger than in DIN 950
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. matchig revolving handle Aluminium** rigid DIN 39
ⁿ/ₐ
ARTNR2
Product No. matchig revolving handle Aluminium** rotatable DIN 98
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
67010800
67010800
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
80
10
26.0
29
16
0.15
66231600
66331600
84879090
67011000
67011000
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
100
12
28.0
33
17
0.19
66231600
66331600
84879090
67011200
67011200
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
125
13
30.0
36
18
0.29
66232000
66332000
84879090
67011400
67011400
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
140
14
32.0
39
19
0.36
66232000
66332000
84879090
67011600
67011600
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
160
15
34.5
40
20
0.52
66232500
66332500
84879090
67011800
67011800
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
180
16
38.5
43
22
0.70
66232500
66332500
84879090
67012000
67012000
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 3 s...
200
18
42.5
45
24
0.89
66232500
66332500
84879090
67012200
67012200
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 5 s...
225
20
43.0
48
26
1.20
66232500
66332500
84879090
67012500
67012500
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 5 s...
250
22
48.5
50
28
1.60
66233200
66333200
84879090
67012800
67012800
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 5 s...
280
24
53.0
53
30
2.00
66233200
66333200
84879090
67013200
67013200
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
B/G: without keyway / 5 s...
315
26
56.0
56
33
2.46
66233200
66333200
84879090
67010801
67010801
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
80
10
26.0
29
16
0.15
66231600
66331600
84879090
67011001
67011001
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
100
12
28.0
33
17
0.19
66231600
66331600
84879090
67011201
67011201
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
125
13
30.0
36
18
0.29
66332000
66332000
84879090
67011401
67011401
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
140
14
32.0
39
19
0.36
66232000
66332000
84879090
67011601
67011601
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
160
15
34.5
40
20
0.52
66232500
66332500
84879090
67011801
67011801
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
180
16
38.5
43
22
0.70
66232500
66332500
84879090
67012001
67012001
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
200
18
42.5
45
24
0.89
66232500
66332500
84879090
67012201
67012201
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
225
20
43.0
48
26
1.20
66232500
66332500
84879090
67012501
67012501
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
250
22
48.5
50
28
1.60
66233200
66333200
84879090
67012801
67012801
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
280
24
53.0
53
30
2.00
66233200
66333200
84879090
67013201
67013201
Aluminium
Aluminium, rim of wheel g...
The handle has to be orde...
N/G: with keyway DIN 6885...
315
26
56.0
56
33
2.46
66233200
66333200
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D