Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 703-STELLR-RF - Adjusting Rings (Shaft Collars with Set Screw) according to the Old Standard DIN 703, Stainless
MÄDLER
Drive Element
DIN Parts
DIN-Standard 703
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din703/stellr_din703_rf.prj},{NB=62399250},{ARTNR=62399250},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), mit 1x Gewindestift mit Innensechskant DIN EN ISO 4027 - A2},{D1=50},{D2=90},{B=28},{GE=M12},{GEW=96.3},{G=12},{PPATH=din703_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
GE
Thread
[mm]
GEW
Weight kg p. %
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62399220
62399220
Stainless steel
Stainless steel 1.4305 (A...
20
40
20
M8
14.6
84839089
62399225
62399225
Stainless steel
Stainless steel 1.4305 (A...
25
56
22
M10
33.8
84839089
62399230
62399230
Stainless steel
Stainless steel 1.4305 (A...
30
63
22
M10
41.5
84839089
62399235
62399235
Stainless steel
Stainless steel 1.4305 (A...
35
70
22
M10
49.6
84839089
62399240
62399240
Stainless steel
Stainless steel 1.4305 (A...
40
80
28
M12
82.7
84839089
62399245
62399245
Stainless steel
Stainless steel 1.4305 (A...
45
80
28
M12
75.3
84839089
62399250
62399250
Stainless steel
Stainless steel 1.4305 (A...
50
90
28
M12
96.3
84839089
62399255
62399255
Stainless steel
Stainless steel 1.4305 (A...
55
90
28
M12
87.1
84839089
62399260
62399260
Stainless steel
Stainless steel 1.4305 (A...
60
100
28
M12
110.0
84839089
62399265
62399265
Stainless steel
Stainless steel 1.4305 (A...
65
100
28
M12
99.6
84839089
62399270
62399270
Stainless steel
Stainless steel 1.4305 (A...
70
110
32
2 x M16
141.0
84839089
62399275
62399275
Stainless steel
Stainless steel 1.4305 (A...
75
110
32
2 x M16
127.0
84839089
62399280
62399280
Stainless steel
Stainless steel 1.4305 (A...
80
125
32
2 x M16
181.0
84839089
62399285
62399285
Stainless steel
Stainless steel 1.4305 (A...
85
125
32
2 x M16
165.0
84839089
62399290
62399290
Stainless steel
Stainless steel 1.4305 (A...
90
125
32
2 x M16
148.0
84839089
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D