Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 6330-SKM-BUND-1.5xD-10 - Hexagon Nuts DIN 6331 with Collar (Height 1,5 x d)
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6331
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6331/skm_din6331_m_bu_1-5xd.prj},{NB=65331400},{ARTNR=65331400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Vergütungsstahl, Festigkeitsklasse 10},{D1=M14},{D2=28},{E=24.2},{M=21},{A=4.0},{SW=21},{GEW=51},{DD1=14},{R=0.2},{DW=18.6},{CTN=73181692}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
E
e
[mm]
M
m
[mm]
A
a
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65330800
65330800
Steel
Tempered steel, tensile s...
M8
18
15.0
12
3.5
13
12
73181692
65331000
65331000
Steel
Tempered steel, tensile s...
M10
22
18.5
15
4.0
16
25
73181692
65331200
65331200
Steel
Tempered steel, tensile s...
M12
25
20.8
18
4.0
18
35
73181692
65331400
65331400
Steel
Tempered steel, tensile s...
M14
28
24.2
21
4.0
21
51
73181692
65331600
65331600
Steel
Tempered steel, tensile s...
M16
31
27.7
24
5.0
24
68
73181692
65332000
65332000
Steel
Tempered steel, tensile s...
M20
37
34.6
30
6.0
30
130
73181692
65332400
65332400
Steel
Tempered steel, tensile s...
M24
45
41.6
36
6.0
36
230
73181692
65333000
65333000
Steel
Tempered steel, tensile s...
M30
58
53.1
45
8.0
46
470
73181692
65333600
65333600
Steel
Tempered steel, tensile s...
M36
68
63.5
54
10.0
55
810
73181692
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D