Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-SS - Single-Strand Roller Chains, similar to DIN ISO 606, Self-Lubricating
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfachrollenketten/e-rk_ae_din8187_ss.prj},{NB=10677000},{DINISONR=10 B-1},{ARTNR=10677000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle, Buchsen aus Sinterbronze},{BZ=Einfach-Rollenketten ähnlich DIN ISO 606, selbstschmierend},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8\"},{P=15.875},{B1=9.65},{B2=13.28},{RD=10.16},{BD=5.08},{B4=19.6},{B7=4.1},{BK=22.2},{GEW=0.93},{B3=13.41},{H3=13.72},{BU=6.60},{TN=bo_e-rk_ss_15.875mm},{CTN=73151190},{TYP=0},{PPATH=e-rk_ae_din8187_ss_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
B2
b2 - Inner Width
[mm]
RD
d1 - Roller-Ø
[mm]
BD
d2 - Bolt-Ø
[mm]
B4
b4 - Width over pin
[mm]
B7
b7 - Projection over Link 2) - Maximum value at the connecting link
[mm]
BK
min. Breaking Load
[kN]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
10577000
08 B-1
10577000
Steel
Special chain steels, sin...
Single-Strand Roller Chai...
12,7 x 7,75
1/2 x 5/16
12.700
7.75
11.30
8.51
4.45
17.0
3.9
17.8
0.69
73151190
10677000
10 B-1
10677000
Steel
Special chain steels, sin...
Single-Strand Roller Chai...
15,875 x 9,65
5/8 x 3/8"
15.875
9.65
13.28
10.16
5.08
19.6
4.1
22.2
0.93
73151190
10777000
12 B-1
10777000
Steel
Special chain steels, sin...
Single-Strand Roller Chai...
19,05 x 11,68
3/4 x 7/16
19.050
11.68
15.62
12.07
5.72
22.7
4.6
28.9
1.15
73151190
10877000
16 B-1
10877000
Steel
Special chain steels, sin...
Single-Strand Roller Chai...
25,4 x 17,02
1" x 17,02mm
25.400
17.02
25.45
15.88
8.28
36.1
5.4
60.0
2.71
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D