Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-FL-M2-2XP-RF - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 2 x p, Stainless
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains with fastening elements
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfach_rk_m_befestigungselementen/fl-rk_m2_2xp_diniso606_rf.prj},{NB=0_10199051},{DINISONR=06 B-1**},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen. ** Diese Größe ist nicht in der DIN enthalten. },{AUSF=Einfach-Rollenkette mit breiten Flachlaschen M2, Laschenabstand 2xp},{EOB=0.000},{ZOLL=3/8 x 7/32\"},{PB1=9,525 x 5,72},{P=9.525},{B1=5.72},{H5=9.5},{G=13.5},{D4=3.5},{B=17.7},{S=1.2},{B3=8.66},{GEW=0.61},{GEW1=0.61},{ARTNR1=10199052},{RD=6.35},{BD=3.28},{B2=8.53},{B4=13.5},{B7=3.3},{H3=8.26},{WF=0.70},{BDF=2.5},{TN=bo_rk_m_b_fl_rf_06},{CTN=73151190},{PPATH=rk_m_fl_iso606_m2_2p_rf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ZOLL
p x b1 min. - Pitch x Inner Width
[인치]
PB1
p x b1 min. - Pitch x Inner Width
[mm]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
H5
h5
[mm]
G
G*
[mm]
D4
d4
[mm]
B
B*
[mm]
S
s min.*
[mm]
B3
b3 - min. width between outer Plates
[mm]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
10199051
06 B-1**
10199051
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Single-Strand Rroller Cha...
3/8 x 7/32"
9,525 x 5,72
9.525
5.72
9.5
13.5
3.5
17.7
1.2
8.66
0.61
73151190
10599051
08 B-1
10599051
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Single-Strand Rroller Cha...
1/2 x 5/16"
12,7 x 7,75
12.700
7.75
13.0
17.9
4.5
23.2
1.6
11.43
0.99
73151190
10699051
10 B-1
10699051
Stainless steel
Stainless steel 1.4301 (A...
* The marked dimensions a...
Single-Strand Rroller Cha...
5/8 x 3/8"
15,875 x 9,65
15.875
9.65
16.5
21.9
5.5
29.5
1.7
13.41
1.32
73151190
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D