Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN466-H-RAENDELMU - Knurled Nuts DIN 466, Steel and Stainless Steel
MÄDLER
Drive Element
DIN Parts
DIN-Standard 466
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din466/hohe_raendelmu_din466.prj},{NB=65373000},{ARTNR=65373000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl, Festigkeitsklasse 5, brüniert},{HW=-},{D1=M10},{D2=36},{D3=20},{H=23.0},{K=8.0},{GEW=84},{DD1=10},{AZ=225},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
H
h
[mm]
K
k
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65372300
65372300
Steel black oxide finish
Steel, tensile strength 5...
-
M3
12
6
7.5
2.5
3
73181900
65372400
65372400
Steel black oxide finish
Steel, tensile strength 5...
-
M4
16
8
9.5
3.5
7
73181900
65372500
65372500
Steel black oxide finish
Steel, tensile strength 5...
-
M5
20
10
11.5
4.0
13
73181900
65372600
65372600
Steel black oxide finish
Steel, tensile strength 5...
-
M6
24
12
15.0
5.0
23
73181900
65372800
65372800
Steel black oxide finish
Steel, tensile strength 5...
-
M8
30
16
18.0
6.0
44
73181900
65373000
65373000
Steel black oxide finish
Steel, tensile strength 5...
-
M10
36
20
23.0
8.0
84
73181900
65373200
65373200
Steel black oxide finish
Steel, tensile strength 5...
Not part of the DIN.
M12
40
22
25.0
10.0
118
73181900
65399724
65399724
Stainless steel
Stainless steel 1.4305 (A...
-
M4
16
8
9.5
3.5
7
73181900
65399725
65399725
Stainless steel
Stainless steel 1.4305 (A...
-
M5
20
10
11.5
4.0
13
73181900
65399726
65399726
Stainless steel
Stainless steel 1.4305 (A...
-
M6
24
12
15.0
5.0
23
73181900
65399728
65399728
Stainless steel
Stainless steel 1.4305 (A...
-
M8
30
16
18.0
6.0
44
73181900
65399730
65399730
Stainless steel
Stainless steel 1.4305 (A...
-
M10
36
20
23.0
8.0
84
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D