Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 444-AUGENSCHRAUBEN - Swing Bolts similar to DIN 444, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
DIN Parts
DIN-Standard 444
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din444/auschr_ae_din444.prj},{NB=65443000},{ARTNR=65443000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl 5.8 brüniert},{D1=M20},{L1=160},{L2=63},{D2=18},{D3=40},{S=22},{GEW=438},{CTN=73181300},{DD1=20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
L1
l1
[mm]
L2
l2
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
S
s -0.2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65440400
65440400
Steel black oxide finish
Steel, black oxide finish...
M5
50
32
5
12
6
9
73181300
65440500
65440500
Steel black oxide finish
Steel, black oxide finish...
M5
75
32
5
12
6
13
73181300
65440600
65440600
Steel black oxide finish
Steel, black oxide finish...
M6
50
32
6
14
7
14
73181300
65440700
65440700
Steel black oxide finish
Steel, black oxide finish...
M6
75
32
6
14
7
20
73181300
65441000
65441000
Steel black oxide finish
Steel, black oxide finish...
M8
50
32
8
18
9
26
73181300
65441100
65441100
Steel black oxide finish
Steel, black oxide finish...
M8
75
32
8
18
9
36
73181300
65441400
65441400
Steel black oxide finish
Steel, black oxide finish...
M10
50
40
10
20
12
38
73181300
65441500
65441500
Steel black oxide finish
Steel, black oxide finish...
M10
75
40
10
20
12
52
73181300
65441600
65441600
Steel black oxide finish
Steel, black oxide finish...
M10
100
40
10
20
12
68
73181300
65441800
65441800
Steel black oxide finish
Steel, black oxide finish...
M12
75
40
12
25
14
80
73181300
65442000
65442000
Steel black oxide finish
Steel, black oxide finish...
M12
100
40
12
25
14
98
73181300
65442100
65442100
Steel black oxide finish
Steel, black oxide finish...
M12
130
40
12
25
14
120
73181300
65442400
65442400
Steel black oxide finish
Steel, black oxide finish...
M16
75
50
16
32
17
146
73181300
65442500
65442500
Steel black oxide finish
Steel, black oxide finish...
M16
100
50
16
32
17
183
73181300
65442600
65442600
Steel black oxide finish
Steel, black oxide finish...
M16
130
50
16
32
17
220
73181300
65442800
65442800
Steel black oxide finish
Steel, black oxide finish...
M20
100
63
18
40
22
305
73181300
65442900
65442900
Steel black oxide finish
Steel, black oxide finish...
M20
130
63
18
40
22
366
73181300
65443000
65443000
Steel black oxide finish
Steel, black oxide finish...
M20
160
63
18
40
22
438
73181300
65499404
65499404
Stainless steel
Stainless steel 1.4305 (A...
M5
50
32
5
12
6
9
73181535
65499405
65499405
Stainless steel
Stainless steel 1.4305 (A...
M5
75
32
5
12
6
13
73181535
65499406
65499406
Stainless steel
Stainless steel 1.4305 (A...
M6
50
32
6
14
7
14
73181535
65499407
65499407
Stainless steel
Stainless steel 1.4305 (A...
M6
75
32
6
14
7
20
73181535
65499410
65499410
Stainless steel
Stainless steel 1.4305 (A...
M8
50
32
8
18
9
26
73181535
65499411
65499411
Stainless steel
Stainless steel 1.4305 (A...
M8
75
32
8
18
9
36
73181535
65499414
65499414
Stainless steel
Stainless steel 1.4305 (A...
M10
50
40
10
20
12
38
73181535
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D