lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN39-AL-D1-E - Fixed Handles DIN 39 AL, Aluminium
MÄDLER
Drive Element
DIN Parts
DIN-Standard 39
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din39/feste_bgr_din39_al.prj},{NB=66232000},{ARTNR=66232000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium poliert},{AUSF=Ausführung E - mit eingegossenem Gewindezapfen und Innensechskant},{D1=20},{D3=M8},{D4=13},{L1=64},{L2=12},{L3=8},{SW=4},{GEW=35},{CTN=84879090},{DD3=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
D4
d4 - h13
[mm]
L1
l1
[mm]
L2
l2* - not according to DIN 39
[mm]
L3
l3* - not according to DIN 39
[mm]
SW
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66231600
66231600
Aluminium
Aluminium polished
Version E - with moulded-...
16
M6
10
50
10
7
3
20
84879090
66232000
66232000
Aluminium
Aluminium polished
Version E - with moulded-...
20
M8
13
64
12
8
4
35
84879090
66232500
66232500
Aluminium
Aluminium polished
Version E - with moulded-...
25
M10
16
80
16
12
5
85
84879090
66233200
66233200
Aluminium
Aluminium polished
Version E - with moulded-...
32
M12
20
100
21
16
6
150
84879090
66233600
66233600
Aluminium
Aluminium polished
Version E - with moulded-...
36
M16
22
112
25
16
8
210
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D