Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN319-M-PA-ZAS - Ball Knobs DIN 319 PA Version M, Plastic, Press-On Type
MÄDLER
Drive Element
DIN Parts
DIN-Standard 319
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din319/kk_din319_pa_form_m.prj},{NB=66432508},{ARTNR=66432508},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast glasfaserverstärkt (Polyamid PA6 GV), schlagfest, schwarz, matt},{HW=Empfohlene Wellentoleranz: h9},{AUSF=M: mit konischer Bohrung},{D1=25},{D5=8},{D6=15},{H=22.5},{T5=15},{GEW=9.9},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D5
d5
[mm]
D6
d6
[mm]
H
h
[mm]
T5
t5
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66432005
66432005
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
20
5
12
18.0
13
5.0
39269097
66432506
66432506
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
25
6
15
22.5
16
10.3
39269097
66432508
66432508
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
25
8
15
22.5
15
9.9
39269097
66433208
66433208
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
32
8
18
29.0
15
22.5
39269097
66433210
66433210
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
32
10
18
29.0
20
20.0
39269097
66434010
66434010
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
40
10
22
37.0
20
42.0
39269097
66434012
66434012
Plastic black
Plastic Thermoplast (Poly...
Recommended shaft toleran...
M: With conical bore
40
12
22
37.0
23
40.0
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D