Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN319-C-PA - Ball Knobs DIN 319 PA Version C, Plastic, with Internal Thread
MÄDLER
Drive Element
DIN Parts
DIN-Standard 319
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din319/kk_din319_pa_form_c.prj},{NB=66472506},{ARTNR=66472506},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast glasfaserverstärkt (Polyamid PA6 GV), schlagfest, schwarz, matt},{HW=-},{AUSF=C: mit Gewinde im Kunststoff geformt},{D1=25},{D2=M6},{D6=15},{H=22.5},{T1=9.0},{GEW=9.9},{DD2=6},{CTN=39269097}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D6
d6
[mm]
H
h
[mm]
T1
t1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66471604
66471604
Plastic black
Plastic Thermoplast (Poly...
-
C: with compression-mould...
16
M4
8
15.0
6.0
2.8
39269097
66471605
66471605
Plastic black
Plastic Thermoplast (Poly...
Not part of the DIN 319
C: with compression-mould...
16
M5
8
15.0
6.0
2.8
39269097
66472005
66472005
Plastic black
Plastic Thermoplast (Poly...
-
C: with compression-mould...
20
M5
12
18.0
7.5
5.2
39269097
66472006
66472006
Plastic black
Plastic Thermoplast (Poly...
Not part of the DIN 319
C: with compression-mould...
20
M6
12
18.0
7.5
5.2
39269097
66472506
66472506
Plastic black
Plastic Thermoplast (Poly...
-
C: with compression-mould...
25
M6
15
22.5
9.0
9.9
39269097
66472508
66472508
Plastic black
Plastic Thermoplast (Poly...
Not part of the DIN 319
C: with compression-mould...
25
M8
15
22.5
9.0
9.9
39269097
66473208
66473208
Plastic black
Plastic Thermoplast (Poly...
-
C: with compression-mould...
32
M8
18
29.0
12.0
20.8
39269097
66473210
66473210
Plastic black
Plastic Thermoplast (Poly...
Not part of the DIN 319
C: with compression-mould...
32
M10
18
29.0
12.0
20.8
39269097
66474010
66474010
Plastic black
Plastic Thermoplast (Poly...
-
C: with compression-mould...
40
M10
22
37.0
15.0
42.7
39269097
66474012
66474012
Plastic black
Plastic Thermoplast (Poly...
Not part of the DIN 319
C: with compression-mould...
40
M12
22
37.0
15.0
41.0
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D