Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 1478-SSMU-STVZ - Turnbuckles Similar to DIN 1478, Zinc-Plated
MÄDLER
Drive Element
DIN Parts
DIN-Standard 1478
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din1478/spschlmu_din1478.prj},{NB=65391200},{ARTNR=65391200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl S235, galvanisch verzinkt},{HW=* Eine Seite Rechtsgewinde, andere Seite Linksgewinde.},{D1=M12},{D2=25.0},{D3=18.0},{D4=10},{D5=4},{L1=125},{T=17.0},{NBK=90},{GEW=250},{DD1=12},{C=4.0},{L2=14},{L3=21.0},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D1
d1*
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
L1
[mm]
T
t
[mm]
NBK
Adjustability
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65390600
65390600
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M6
17.2
9.0
6
4
110
9.5
90
120
73181900
65390800
65390800
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M8
17.2
12.0
8
4
110
12.0
85
140
73181900
65391000
65391000
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M10
21.3
15.0
8
4
125
14.0
95
190
73181900
65391200
65391200
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M12
25.0
18.0
10
4
125
17.0
90
250
73181900
65391600
65391600
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M16
30.0
22.5
10
4
170
22.0
120
430
73181900
65392000
65392000
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M20
33.7
27.0
12
4
200
26.0
140
650
73181900
65392400
65392400
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M24
42.4
32.0
12
4
255
31.0
180
1100
73181900
65393000
65393000
Steel, zinc-plated
Steel S235, galvanic zinc...
One side right-hand threa...
M30
51.0
38.0
16
4
255
38.0
160
1300
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D