Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.4-K-GS-IG - Heavy-Duty Rod Ends GS DIN ISO 12240-4 (DIN 648) Series K, Internal Thread
MÄDLER
Drive Element
DIN Parts
DIN-Standard 12240-4
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din12240-4/h-gk_gs_din648_mr-k_ig.prj},{NB=63203500-M36x2},{ARTNR=63203500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Außenteil: Stahl C22 geschmiedet, verzinkt, Innenring: Wälzlagerstahl 100Cr6 gehärtet HRC 62 ±1, geschliffen und poliert, Laufschale: Sondermessing CuZn38Al1 },{HW=mit Schmiernippel},{AUSF=IR = Innen-Rechtsgewinde},{D=35},{B=43.0},{C1=28.00},{D1=37.7},{D2=80},{D3=46.0},{D4=58.0},{H1=125},{L3=56},{G=M36x2},{W=50.0},{KW=19},{GEW=1600},{GG=36},{TYP=0},{DDGRO=66.36},{DDKLE=61.69},{DKR=57.18},{RS=0.85},{LSCHAFT=64.5},{HSCHAFT=12.5},{P=2.00},{SND=10.50},{SNL=6.00},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.12
[mm]
C1
C1 ±0.15
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
L3
l3 -1.0
[mm]
G
Thread G - ISO DIN 13 6H
[mm]
W
[mm]
KW
α - Tilting angle
[Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63200200
63200200
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IR = Internal-Right hand ...
2
4.5
3.60
2.6
9
3.8
4.5
16
7
M2
4.0
16
3
84833038
63200300
63200300
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IR = Internal-Right hand ...
3
6.0
4.50
5.1
14
5.0
6.5
21
10
M3
5.5
14
6
84833038
63200500
63200500
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
5
8.0
6.00
7.7
18
9.0
11.0
27
10
M5
9.0
13
18
84833038
63200600
63200600
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
6
9.0
6.75
8.9
20
10.0
13.0
30
12
M6
11.0
13
27
84833038
63200800
63200800
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
8
12.0
9.00
10.4
24
12.5
16.0
36
16
M8
13.0
14
46
84833038
63201000
63201000
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
10
14.0
10.50
12.9
28
15.0
19.0
43
20
M10
17.0
13
76
84833038
63201200
63201200
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IR = Internal-Right hand ...
12
16.0
12.00
15.4
32
17.5
22.0
50
22
M12
19.0
13
115
84833038
63201400
63201400
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
14
19.0
13.50
16.8
36
20.0
25.0
57
25
M14
22.0
16
170
84833038
63201600
63201600
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
16
21.0
15.00
19.3
42
22.0
27.0
64
28
M16
22.0
15
230
84833038
63201800
63201800
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
18
23.0
16.50
21.8
46
25.0
31.0
71
32
M18x1,5
27.0
15
320
84833038
63202000
63202000
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
20
25.0
18.00
24.3
50
27.5
34.0
77
33
M20x1,5
32.0
14
415
84833038
63202200
63202200
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
22
28.0
20.00
25.8
54
30.0
37.0
84
37
M22x1,5
32.0
15
540
84833038
63202500
63202500
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
25
31.0
22.00
29.6
60
33.5
42.0
94
42
M24x2
36.0
15
750
84833038
63203000
63203000
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
30
37.0
25.00
34.8
70
40.0
51.0
110
51
M30x2
41.0
17
1130
84833038
63203500
63203500
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
35
43.0
28.00
37.7
80
46.0
58.0
125
56
M36x2
50.0
19
1600
84833038
63204000
63204000
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IR = Internal-Right hand ...
40
49.0
35.00
44.2
90
57.0
69.0
142
60
M42x2
60.0
16
2270
84833038
63210200
63210200
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IL = Internal Left-hand t...
2
4.5
3.60
2.6
9
3.8
4.5
16
7
M2
4.0
16
3
84833038
63210300
63210300
Stahl verzinkt
Outer part: Free cutting ...
without grease nipple
IL = Internal Left-hand t...
3
6.0
4.50
5.1
14
5.0
6.5
21
10
M3
5.5
14
6
84833038
63210500
63210500
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
5
8.0
6.00
7.7
18
9.0
11.0
27
10
M5
9.0
13
18
84833038
63210600
63210600
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
6
9.0
6.75
8.9
20
10.0
13.0
30
12
M6
11.0
13
27
84833038
63210800
63210800
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
8
12.0
9.00
10.4
24
12.5
16.0
36
16
M8
13.0
14
46
84833038
63211000
63211000
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
10
14.0
10.50
12.9
28
15.0
19.0
43
20
M10
17.0
13
76
84833038
63211200
63211200
Stahl verzinkt
Outer part: Free cutting ...
with grease nipple
IL = Internal Left-hand t...
12
16.0
12.00
15.4
32
17.5
22.0
50
22
M12
19.0
13
115
84833038
63211400
63211400
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IL = Internal Left-hand t...
14
19.0
13.50
16.8
36
20.0
25.0
57
25
M14
22.0
16
170
84833038
63211600
63211600
Stahl verzinkt
Outer part: Steel C22, fo...
with grease nipple
IL = Internal Left-hand t...
16
21.0
15.00
19.3
42
22.0
27.0
64
28
M16
22.0
15
230
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D