lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.1-K-S..D - Spherical Bearings DIN ISO 12240-1 (DIN 648), Series K, Version S..D, maintenance-free
MÄDLER
Drive Element
DIN Parts
DIN-Standard 12240-1
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din12240-1/reihe_s-d.prj},{NB=63314000},{ARTNR=63314000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gelenkkugel: Wälzlagerstahl 100Cr6, gehärtet, geschliffen, poliert, Lagerschale: Automatenstahl verzinkt, mit eingeklebtem PTFE-Gewebe},{HW=Wartungsfrei, mit zusätzlichem Außenring},{AUSF=Standard},{D=40},{B=49},{C=35.00},{DA=87},{D1=44.2},{KW=16},{TZD=286.0},{TZS=495.0},{DZ=100},{GEW=1400},{TYP=0},{IRD=65.000},{R1=1.50},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.1
[mm]
C
C ±0.05
[mm]
DA
DA - h6
[mm]
D1
d1
[mm]
KW
α - Tilting angle
[Grad]
TZD
Load Rating dyn. C
[kN]
TZS
Load Rating stat. C0
[kN]
DZ
Speed n max.
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63310500
63310500
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
5
8
6.00
16
7.7
13
7.5
12.5
600
8
84833038
63310600
63310600
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
6
9
6.75
18
8.9
13
9.3
15.5
530
12
84833038
63310800
63310800
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
8
12
9.00
22
10.4
14
16.7
27.8
420
23
84833038
63311000
63311000
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
10
14
10.50
26
12.9
13
23.4
39.0
350
38
84833038
63311200
63311200
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
12
16
12.00
30
15.4
13
32.0
53.5
300
58
84833038
63311400
63311400
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
14
19
13.50
34
16.8
16
42.0
70.0
260
83
84833038
63311600
63311600
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
16
21
15.00
38
19.3
15
52.5
88.0
230
115
84833038
63311800
63311800
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
18
23
16.50
42
21.8
15
64.0
107.0
210
150
84833038
63312000
63312000
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
20
25
18.00
46
24.3
14
78.0
130.0
190
200
84833038
63312200
63312200
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
22
28
20.00
50
25.8
15
97.0
162.0
170
270
84833038
63312500
63312500
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
25
31
22.00
56
29.6
15
122.0
204.0
150
375
84833038
63313000
63313000
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
30
37
25.00
66
34.8
17
168.0
281.0
130
540
84833038
63313500
63313500
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
35
43
28.00
78
37.7
19
206.0
343.0
110
850
84833038
63314000
63314000
Stahl verzinkt
Inner ring: Bearing steel...
Maintenance-free, with ad...
Standard
40
49
35.00
87
44.2
16
286.0
495.0
100
1400
84833038
63399105
63399105
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
5
8
6.00
16
7.7
13
7.5
12.5
600
8
84833038
63399106
63399106
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
6
9
6.75
18
8.9
13
9.3
15.5
530
12
84833038
63399108
63399108
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
8
12
9.00
22
10.4
14
16.7
27.8
420
23
84833038
63399110
63399110
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
10
14
10.50
26
12.9
13
23.4
39.0
350
38
84833038
63399112
63399112
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
12
16
12.00
30
15.4
13
32.0
53.5
300
58
84833038
63399114
63399114
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
14
19
13.50
34
16.8
16
42.0
70.0
260
83
84833038
63399116
63399116
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
16
21
15.00
38
19.3
15
52.5
88.0
230
115
84833038
63399118
63399118
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
18
23
16.50
42
21.8
15
64.0
107.0
210
150
84833038
63399120
63399120
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
20
25
18.00
46
24.3
14
78.0
130.0
190
200
84833038
63399122
63399122
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
22
28
20.00
50
25.8
15
97.0
162.0
170
270
84833038
63399125
63399125
Edelstahl
Inner ring: Stainless ste...
Maintenance-free, with ad...
Stainless steel
25
31
22.00
56
29.6
15
122.0
204.0
150
375
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D