Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-RDM-2GG-C35-RG7-PA6.6 - Round Nuts with Metric ISO-Trapezoidal Thread DIN 103, Double-Thread, right hand
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/r_m_din103_2-gg_re.prj},{NB=Tr. 20x8 P4 RH-64582000},{ARTNR=64582000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 20x8 P4 RH},{HH=2 x d},{H=40},{A=45},{GEW=0.50},{NDM=20},{P=4},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread d
ⁿ/ₐ
HH
h - DIN ISO 2768-m
ⁿ/ₐ
H
h - DIN ISO 2768-m
[mm]
A
A h11* - DIN 668 / Tolerance h11 does not apply to plastic nuts
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64561200
64561200
Steel
Steel C35Pb
See catalogue page for fr...
Tr 12x6 P3 RH
1,5 xd
18
26
0.06
73181900
64561600
64561600
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 16x8 P4 RH
1,5 xd
24
36
0.16
73181900
64562000
64562000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 20x8 P4 RH
1,5 xd
30
45
0.30
73181900
64562400
64562400
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 24x10 P5 RH
1,5 xd
36
50
0.44
73181900
64563000
64563000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 30x12 P6 RH
1,5 xd
45
60
0.80
73181900
64564000
64564000
Steel
Steel C35Pb
See catalogue page for fr...
Tr. 40x14 P7 RH
1,5 xd
60
80
1.80
73181900
64581200
64581200
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr 12x6 P3 RH
2 x d
24
26
0.10
73181900
64581600
64581600
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 16x8 P4 RH
2 x d
32
36
0.24
73181900
64582000
64582000
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 20x8 P4 RH
2 x d
40
45
0.50
73181900
64582400
64582400
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 24x10 P5 RH
2 x d
48
50
0.70
73181900
64583000
64583000
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 30x12 P6 RH
2 x d
60
60
1.20
73181900
64584000
64584000
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 40x14 P7 RH
2 x d
80
80
2.80
73181900
64591200
64591200
Plastic black
Plastic (PA6.6 with MoS2)
See catalogue page for fr...
Tr 12x6 P3 RH
2 x d
24
26
0.02
73181900
64591600
64591600
Plastic black
Plastic (PA6.6 with MoS2)
See catalogue page for fr...
Tr. 16x8 P4 RH
2 x d
32
36
0.04
73181900
64592000
64592000
Plastic black
Plastic (PA6.6 with MoS2)
See catalogue page for fr...
Tr. 20x8 P4 RH
2 x d
40
45
0.06
73181900
64592400
64592400
Plastic black
Plastic (PA6.6 with MoS2)
See catalogue page for fr...
Tr. 24x10 P5 RH
2 x d
48
50
0.08
73181900
64593000
64593000
Plastic black
Plastic (PA6.6 with MoS2)
See catalogue page for fr...
Tr. 30x12 P6 RH
2 x d
60
60
0.16
73181900
64594000
64594000
Plastic black
Plastic (PA6.6 with MoS2)
See catalogue page for fr...
Tr. 40x14 P7 RH
2 x d
80
80
0.36
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D