Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 172-A - Cylindrical Flanged Drill Bushes DIn 172
MÄDLER
Drive Element
Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/buchsen/z_bbb_din172_ausf-a.prj},{NB=622110625},{ARTNR=622110625},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 1.0718 gehärtet, innen und außen toleranzhaltig feinbearbeitet},{AUSF=Ähnlich zurückgezogener DIN 172-A},{D1=10.6},{L1=25},{D2=18},{D3=22},{L2=4},{GEW=36.57},{WL3=15},{L3=1.50},{R=2.0},{RR=0.4},{T1=0.2},{T2=0.1},{F=2.0},{G=1.1},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1 - F7
[mm]
L1
l1
[mm]
D2
d2 - n6
[mm]
D3
d3
[mm]
L2
l2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
622100606
622100606
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 0.6 x 6
0.6
6
3
6
2
0.65
73182900
622100706
622100706
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 0.7 x 6
0.7
6
3
6
2
0.65
73182900
622100806
622100806
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 0.8 x 6
0.8
6
3
6
2
0.64
73182900
622100906
622100906
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 0.9 x 6
0.9
6
3
6
2
0.64
73182900
622100909
622100909
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 0.9 x 9
0.9
9
3
6
2
0.79
73182900
62210106
62210106
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1 x 6
1.0
6
3
6
2
0.63
73182900
62210109
62210109
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1 x 9
1.0
9
3
6
2
0.78
73182900
622101106
622101106
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.1 x 6
1.1
6
4
7
2
0.95
73182900
622101109
622101109
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.1 x 9
1.1
9
4
7
2
1.23
73182900
622101206
622101206
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.2 x 6
1.2
6
4
7
2
0.95
73182900
622101209
622101209
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.2 x 9
1.2
9
4
7
2
1.21
73182900
622101306
622101306
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.3 x 6
1.3
6
4
7
2
0.94
73182900
622101309
622101309
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.3 x 9
1.3
9
4
7
2
1.20
73182900
622101406
622101406
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.4 x 6
1.4
6
4
7
2
0.93
73182900
622101409
622101409
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.4 x 9
1.4
9
4
7
2
1.19
73182900
622101506
622101506
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.5 x 6
1.5
6
4
7
2
0.92
73182900
622101509
622101509
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.5 x 9
1.5
9
4
7
2
1.17
73182900
622101606
622101606
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.6 x 6
1.6
6
4
7
2
0.90
73182900
622101609
622101609
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.6 x 9
1.6
9
4
7
2
1.15
73182900
622101706
622101706
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.7 x 6
1.7
6
4
7
2
0.89
73182900
622101709
622101709
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.7 x 9
1.7
9
4
7
2
1.13
73182900
622101806
622101806
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.8 x 6
1.8
6
4
7
2
0.88
73182900
622101809
622101809
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.8 x 9
1.8
9
4
7
2
1.11
73182900
622101906
622101906
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.9 x 6
1.9
6
5
8
2
1.27
73182900
622101909
622101909
Steel
Steel 1.0718 hardened, pr...
Similar to the old standa...
DIN 172 - A 1.9 x 9
1.9
9
5
8
2
1.67
73182900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D