Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SSP-VERTIKAL-E - Quick Clamps (Vertical Clamp with Horizontal Base, without Clamping Bolts), Type E
MÄDLER
Drive Element
Parts for Operating
Latch Clamps and Quick clamps
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/verschlussspanner_u_schnellspanner/schnellsp_vertik_f-e.prj},{NB=67605000},{ARTNR=67605000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahlblech-Teile: Einsatzstahl C10, verzinkt, Lagerbolzen einsatzgehärtet, Griffteil: mit Kunststoffkappe rot, ölbeständig},{HW=Die Andrückschraube muss separat bestellt werden.},{AUSF=Form E: massiver Spannarm},{GR=230},{FH=2200},{A=40},{B1=43},{B2=45},{B3=8.5},{DD1=M8},{D2=6.5},{H1=158},{H2=32},{H3=18},{H4=35},{L1=112},{L2=70},{L3=86},{M1=20},{M2=32},{M3=11.5},{R=105.0},{S1=3.0},{S2=6},{GEW=350},{D1=8},{PPATH=ssp_vsp_f-e_sbl.prj},{CTN=82057000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FH
Holding force FH
[N]
A
a≈
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3
b3
[mm]
DD1
d1* - Clamping bolt page 593 has to be ordered separately
[mm]
D2
d2≈
[mm]
H1
h1≈
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
L1
l1 max.
[mm]
L2
l2≈
[mm]
L3
l3 max.
[mm]
M1
m1
[mm]
M2
m2
[mm]
M3
m3
[mm]
R
r
[mm]
S1
s1
[mm]
S2
s2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67604300
67604300
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version E: solid clamping...
70
900
20
29
34
5.5
M5
4.5
98
19
11
21
67
38
48
15
24
7.0
62.5
2.0
4
95
82057000
67604600
67604600
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version E: solid clamping...
130
1600
28
35
42
6.5
M6
5.5
141
28
14
27
86
48
62
19
29
8.0
79.0
2.5
5
21
82057000
67605000
67605000
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version E: solid clamping...
230
2200
40
43
45
8.5
M8
6.5
158
32
18
35
112
70
86
20
32
11.5
105.0
3.0
6
350
82057000
67605500
67605500
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version E: solid clamping...
330
2700
42
50
65
10.5
M10
8.5
195
42
20
41
130
76
95
29
46
10.5
122.0
3.0
8
550
82057000
67606000
67606000
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version E: solid clamping...
430
3000
66
52
65
13.0
M12
8.5
229
46
22
48
163
104
130
32
45
10.5
154.0
6.5
10
1000
82057000
67606500
67606500
Steel, zinc-plated
Steel-sheet parts: Case-h...
The clamping bolts have t...
Version E: solid clamping...
530
4600
90
77
90
13.0
M12
10.5
303
85
30
56
225
144
168
50
70
13.5
217.0
7.0
10
1960
82057000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D