Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M337-ZD-RF-R - Hinges M337, detachable, form R
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m337_f-r.prj},{NB=67700416},{ARTNR=67700416},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Zink-Druckguss, kunststoffbeschichtet, schwarz RAL 9005, strukturmatt, Stift aus Edelstahl 1.4305 (V2A)},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Form R: Für die rechte Seite},{L=60},{D1=8.3},{D2=8},{H1=15.0},{H2=8},{H3=8.5},{H4=17},{L3=26},{M=36},{FA=3100},{FR=3500},{GEW=160},{AS=7.5},{LF=37.7},{H5=5.0},{H6=1.5},{H7=7.0},{T=16.1},{R=7.50},{H8=1.0},{BA=12.0},{BHS=3.2},{DS=18.0},{STIFT=8},{HR=1},{SL=24.5},{PPATH=srn_m337_r_sbl.prj},{CTN=83021000},{FORM=R}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L
l
[mm]
D1
d1
[mm]
D2
d2
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 +0.5
[mm]
L3
l3
[mm]
M
m
[mm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700412
67700412
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type R: for installation ...
40
5.3
4
9.0
5
5.5
11
16
25
1500
1600
40
83021000
67700414
67700414
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type R: for installation ...
50
6.4
6
11.5
6
6.5
13
21
30
2500
1600
80
83021000
67700416
67700416
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type R: for installation ...
60
8.3
8
15.0
8
8.5
17
26
36
3100
3500
160
83021000
67700432
67700432
Stainless steel
Stainless steel 1.4308, m...
The max. radial and axial...
Type R: for installation ...
40
5.3
4
9.0
5
5.5
11
16
25
2000
3500
52
83021000
67700434
67700434
Stainless steel
Stainless steel 1.4308, m...
The max. radial and axial...
Type R: for installation ...
50
6.4
6
11.5
6
6.5
13
21
30
2500
3500
100
83021000
67700436
67700436
Stainless steel
Stainless steel 1.4308, m...
The max. radial and axial...
Type R: for installation ...
60
8.3
8
15.0
8
8.5
17
26
36
5000
6000
200
83021000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D