Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M237L-ZD - Hinges M237L, with Extended Hinge-Wings, Zinc Die Cast
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m237l_zdg.prj},{NB=67700354},{ARTNR=67700354},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Zink-Druckguss, schwarz RAL 9005, strukturmatt, Stift: Edelstahl 1.4305 (V2A), Gwindebolzen: Edelstahl 1.4401 (V4A)},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Form 1C: Einseitig verlängert, mit Gewindebolzen},{L1=90},{L2=60},{D1=M8},{D2=-},{D3=8},{H1=15.0},{H2=8},{H3=8.5},{H4=17},{L3=21.5},{L4=51.5},{L5=14},{M1=63},{M2=36},{M3=18},{M4=45},{FA=2000},{FR=1500},{GEW=277},{PPATH=scharnier_m237l_zdg_rf_sbl.prj},{CTN=83021000},{DD2=0.0},{LL3=21.5},{LL5=14},{MM3=18}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 +0.5
[mm]
L3
l3
[mm]
L4
l4
[mm]
L5
l5
[mm]
M1
m1
[mm]
M2
m2
[mm]
M3
m3
[mm]
M4
m4
[mm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700351
67700351
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 1A: extended on one ...
63
50
-
6.3
6
11.5
6
6.5
13
18.5
31.5
-
43
30
15
28
1500
1250
104
83021000
67700352
67700352
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 1A: extended on one ...
90
60
-
8.4
8
15.0
8
8.5
17
21.5
51.5
-
63
36
18
45
1500
1500
200
83021000
67700353
67700353
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 1C: extended on one ...
63
50
M6
-
6
11.5
6
6.5
13
18.5
31.5
12
43
30
15
28
1500
2000
119
83021000
67700354
67700354
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 1C: extended on one ...
90
60
M8
-
8
15.0
8
8.5
17
21.5
51.5
14
63
36
18
45
2000
1500
277
83021000
67700355
67700355
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 2A: extended on both...
76
50
-
6.3
6
11.5
6
6.5
13
-
31.5
-
56
30
-
28
1300
1250
125
83021000
67700356
67700356
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 2A: extended on both...
120
60
-
8.4
8
15.0
8
8.5
17
-
51.5
-
90
36
-
45
1300
1500
313
83021000
67700357
67700357
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 2C: extended on both...
76
50
M6
-
6
11.5
6
6.5
13
-
31.5
12
56
30
-
28
1200
2000
145
83021000
67700358
67700358
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type 2C: extended on both...
120
60
M8
-
8
15.0
8
8.5
17
-
51.5
14
90
36
-
45
1500
1500
364
83021000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D