Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M237-ZD-A-C - Hinges M237, Zinc Die Cast, Type A and Type C
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m237_f_a_u_c_zdg.prj},{NB=67700303},{ARTNR=67700303},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Zink-Druckguss (ZD), kunststoffbeschichtet, schwarz RAL 9005, struckturmatt, Stift aus Edelstahl 1.4305 (V2A)},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Form A: mit Senkbohrungen für Schrauben nach DIN 7991},{L=50},{D1=-},{D2=6.4},{D3=6},{H1=11.5},{H2=6},{H3=6.5},{H4=13.0},{L3=18.5},{L4=0},{M=30},{FA=2100},{FR=2450},{GEW=89},{PPATH=scharnier_m237_zdg_sbl.prj},{CTN=83021000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L
l
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 +0.5
[mm]
L3
l3
[mm]
L4
l4
[mm]
M
m
[mm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700301
67700301
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type A: with bores for co...
30
-
4.3
3
7.5
4
4.5
8.5
10.7
0
18
500
750
19
83021000
67700302
67700302
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type A: with bores for co...
40
-
5.3
4
9.0
5
5.5
11.0
14.0
0
25
1060
2000
46
83021000
67700303
67700303
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type A: with bores for co...
50
-
6.4
6
11.5
6
6.5
13.0
18.5
0
30
2100
2450
89
83021000
67700304
67700304
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type A: with bores for co...
60
-
8.3
8
15.0
8
8.5
17.0
21.5
0
36
3200
4400
163
83021000
67700305
67700305
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type C: with threaded bol...
40
M5
0.0
4
9.0
5
5.5
11.0
14.0
12
25
900
1850
59
83021000
67700306
67700306
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type C: with threaded bol...
50
M6
0.0
6
11.5
6
6.5
13.0
18.5
12
30
2050
2000
102
83021000
67700307
67700307
Zinc die-cast black
Zinc die cast (ZD), plast...
The max. radial and axial...
Type C: with threaded bol...
60
M8
0.0
8
15.0
8
8.5
17.0
21.5
14
36
3050
2550
194
83021000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D