Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M237.1-A-B-C-KST - Hinges M237.1, Polyamide
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m237_1_a-c.prj},{NB=67700385},{ARTNR=67700385},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff (Polyamid) glasfaserverstärkt, schwarz matt, Stift aus Edelstahl 1.4305 (V2A)},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Form B: Mit 2 x 2 Bohrungen für Zylinderschrauben},{L=30},{D1=-},{MA1=-},{D2=4.5},{MA2=3},{D3=2.5},{H1=7.0},{H2=3.5},{H3=4.0},{H4=8},{L3=10.5},{L4=-},{M=18},{T=1.3},{FA=1300},{FR=850},{GEW=6},{PPATH=srn_m237_1_sbl.prj},{DD2=4.5},{LL4=0.0},{TT=1.3},{CTN=39263000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L
l
[mm]
D1
d1
[mm]
MA1
MA 1) - Tightening torque for thread d1
[Nm]
D2
d2
[mm]
MA2
MA 2) - Tightening torque for suitable screw in d2
[Nm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 ≈
[mm]
L3
l3
[mm]
L4
l4
[mm]
M
m ±0,20
[mm]
T
t
[mm]
FA
FA 3) - max. axial force
[N]
FR
FR 4) - max. radial force at opening angle 90 °
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700381
67700381
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type A: with 2 x 2 bores ...
30
-
-
4.5
3
2.5
7.0
3.5
4.0
8
10.5
-
18
-
1400
1000
6
39263000
67700382
67700382
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type A: with 2 x 2 bores ...
40
-
-
5.5
3
4.0
9.0
5.0
5.5
11
14.0
-
25
-
1900
1280
14
39263000
67700383
67700383
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type A: with 2 x 2 bores ...
50
-
-
6.5
5
6.0
11.5
6.0
6.5
14
18.0
-
30
-
2630
1720
31
39263000
67700384
67700384
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type A: with 2 x 2 bores ...
60
-
-
8.5
5
8.0
15.0
8.0
8.5
18
21.0
-
36
-
3320
3070
57
39263000
67700385
67700385
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type B: with 2 x 2 bores ...
30
-
-
4.5
3
2.5
7.0
3.5
4.0
8
10.5
-
18
1.3
1300
850
6
39263000
67700386
67700386
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type B: with 2 x 2 bores ...
40
-
-
5.5
5
4.0
9.0
5.0
5.5
11
14.0
-
25
1.7
1900
1000
15
39263000
67700387
67700387
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type B: with 2 x 2 bores ...
50
-
-
6.5
5
6.0
11.5
6.0
6.5
14
18.0
-
30
3
2860
1360
30
39263000
67700388
67700388
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type B: with 2 x 2 bores ...
60
-
-
8.5
5
8.0
15.0
8.0
8.5
18
21.0
-
36
3.7
3440
2170
57
39263000
67700389
67700389
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type C: with 2 x 2 thread...
40
M5
5
-
-
4.0
9.0
5.0
5.5
11
14.0
12
25
-
2000
1000
26
39263000
67700390
67700390
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type C: with 2 x 2 thread...
50
M6
5
-
-
6.0
11.5
6.0
6.5
14
18.0
12
30
-
2340
2100
50
39263000
67700391
67700391
Plastic black
Plastic Polyamid (PA), gl...
The max. radial and axial...
Type C: with 2 x 2 thread...
60
M8
5
-
-
8.0
15.0
8.0
8.5
18
21.0
14.5
36
-
3000
2130
101
39263000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D